Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Lumina swivel castor with wheel brake features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polypropylene material and incorporates a stem, swiveling swivel bearing mechanism for smooth directional changes. The wheel assembly consists of a polypropylene body with tread material identical with wheel body, supported by a plain bearing with spacer tube configuration, and measures 40 mm in diameter. The castor has an overall height of 44 mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 30 kg at speeds up to 3 km/h and a static load capacity of 60 kg. This castor is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where reliable mobility and braking functionality are essential.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
A525POI040L51-8
EAN
4031582439144
Core attributes
Type
Swivel castor with wheel brake
Overall width
38 mm
Load capacity at 3 km/h
30 kg
Load capacity Static
60 kg
Overall height
44 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.03 kg
Product name
Lumina
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10
Bolt hole diameter
8 mm
Housing
Fork shape
Twin wheel housing, closed, with dome
Material fork
Polypropylene
Swivel bearing
Stem, swiveling
Swivel interference
104 mm
Swivel radius
52 mm
Wheel
Hardness of tread (D)
65 Shore D
Body material
Polypropylene
Tread material
Identical with wheel body
Tread width
6 mm
Diameter
40 mm
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Visual integration
Different dome diameters for a perfect transition from the castor to the application.
Robust cover
Cover made of solid die-castzinc orsynthetic material.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Skip product gallery

Accessories

Accessory
Socket
R20-8x23

The Socket is an accessory designed as a synthetic socket with round configuration, featuring an overall height of 3 mm and an 8 mm diameter bolt for secure attachment. This lightweight component offers reliable load-bearing capabilities with a dynamic load capacity of 20 kg at speeds up to 3 km/h and a static load capacity of 40 kg, making it suitable for various castor mounting applications requiring dependable performance.

Light Duty | < 150 kg
3 mm
Light Duty | < 150 kg
3 mm