Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha swivel castor with total lock features a small rectangular plate fitting for secure mounting applications. The robust housing is constructed from heavy steel sheet and incorporates a precision two ball races swivel bearing system for smooth directional changes and reliable locking functionality. The wheel assembly comprises a durable polyamide body fitted with an elastic tyre that is non-marking and vulcanised, mounted on a roller bearing for enhanced performance and longevity. With a wheel diameter of 100mm, the castor has an overall height of 128mm. The unit provides a dynamic load capacity of 160kg at speeds up to 4km/h and a static load capacity of 320kg, making it suitable for demanding industrial applications including automotive OEM, catering carts, container construction, electronic systems, machine construction, transport equipment, and various trolley systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3477UFJ100P62
EAN
4031582327564
S4 Materialnumber
990001421
Core attributes
Housing type
Swivel castor with total lock
Overall width
75 mm
Load capacity at 4 km/h
160 kg
Load capacity Static
320 kg
Overall height
128 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-20 °C
Overall weight
1.01 kg
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Small rectangular plate
Plate hole diameter
9 mm
Plate hole length (Maximum)
60 mm
Plate hole length (Minimum)
77 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
77 mm
Plate length
105 mm
Plate width
80 mm
Housing
Colour
Blue passivated
Fork shape
Broad
Material
Steel sheet, heavy
Swivel bearing
Two ball races
Dome diameter
75 mm
Swivel interference
246 mm
Offset
41 mm
Swivel radius
123 mm
Wheel
Hardness of tread (A)
63 Shore A
Body material
Polyamide
Tread material
Elastic tire, non-marking, vulcanized
Tread width
34 mm
Diameter
100 mm
Body width
34 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Roller bearing
Wheel color
Silver grey (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Easy steering
Double ball bearing swivel head.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Skip product gallery

Accessories

Wheel 100 mm
Elastech
UER 100x34-Ø12

The Elastech Wheel is a precision castor wheel engineered for demanding industrial applications, featuring a 100 mm diameter with a 34 mm wide elastic tire in black vulcanized material that provides excellent grip and durability. The wheel is constructed with a polyamide body and equipped with a roller bearing for smooth, reliable rotation, whilst the hub measures 44.4 mm in length and accommodates a 12 mm diameter axle hole for secure mounting. This robust wheel is rated for a static load capacity of 320 kg and a dynamic load capacity of 160 kg at speeds up to 4 km/h, making it suitable for both stationary and mobile castor applications where consistent performance and load stability are essential requirements.

100 mm
160 kg
100 mm
160 kg
Skip product gallery

Matching Products

Variants
Fixed castor 100 mm
Fixed castor 100 mm
Alpha
3478UFJ100P62

The Alpha is a heavy duty castor with a rectangular plate fitting and a housing made of steel sheet. It has a polyamide wheel body with a non-marking, vulcanized elastic tire tread. The 100mm diameter wheels have roller bearings and an overall height of 128mm. The Alpha castor has a load capacity of 160kg at 4km/h and a static load capacity of 320kg.

100 mm
128 mm
160 kg
100 mm
128 mm
160 kg
Swivel castor 100 mm
Alpha
3470UFJ100P62

The Alpha swivel castor is a heavy-duty mobility solution engineered for demanding industrial and commercial applications. This unit features a small rectangular plate fitting that enables secure and straightforward installation onto equipment and transport systems. The housing is constructed from heavy steel sheet and incorporates two ball races within the swivel bearing assembly, ensuring smooth rotational movement and reliable directional control. The wheel comprises a 100 mm diameter design with a polyamide body and is fitted with a roller bearing for optimal load distribution and smooth operation. The tread is manufactured from elastic tire material that is non-marking and vulcanised, making it suitable for environments where floor protection is essential, including clean-room facilities and food service applications. The overall height of the castor measures 128 mm, providing a compact profile suitable for integration into various equipment designs. This castor delivers a static load capacity of 320 kg, enabling it to support substantial stationary loads, whilst maintaining a dynamic load capacity of 160 kg at operational speeds of up to 4 km/h. The Alpha swivel castor is ideally suited for automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

100 mm
128 mm
160 kg
100 mm
128 mm
160 kg