Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Linea swivel castor is a precision-engineered mobility solution designed for demanding healthcare and professional environments, featuring a bolt hole fitting for secure installation onto equipment frames and trolleys. The housing is constructed from electric conductive polyamide and incorporates a precision ball bearing for smooth, reliable swivel operation, ensuring effortless directional control and manoeuvrability. The wheel assembly comprises a 100 mm diameter wheel with a polyamide body that is electric conductive, paired with an injected polyurethane tread that is also electric conductive, providing enhanced safety in electrostatic-sensitive environments whilst delivering excellent grip and durability across various floor surfaces. With an overall height of 118 mm, this castor integrates seamlessly into compact equipment designs without compromising stability or accessibility. The load capacity specifications indicate a static load rating of 200 kg, enabling the castor to support substantial equipment weight during stationary use, whilst the dynamic load capacity of 100 kg at speeds up to 3 km/h ensures safe operation during transport and repositioning of mobile medical devices. The Linea swivel castor is ideally suited for anesthesia carts, C-arms, CT scanners, MRI and X-ray equipment, care beds, catering carts, computers on wheels, dialysis carts, medication carts, nursing carts, patient lifters, recliners, surgery robots, treatment chairs, ultrasound systems, ventilators, and professional cleaning carts, making it an indispensable component for healthcare facilities, hospitals, nursing and retirement homes, and specialised medical environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bb808ca2f71ceba27dde73e12ee47,019bbbd5e2a570aeab9a38b862a764b9,019bbbd5f0bb737e8686f6994897a48d
Article numbers
Article Number
5940XSP100P30-11 9002/1016/7015 SP 2.0
EAN
4031582351873
S4 Material Number
990770849
Core attributes
Type
Swivel castor
Overall width
82 mm
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall Height
118 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.63 kg
Product Name
Linea
Standard
EN12530 - Devices Castors
Electric Conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
11 mm
Housing
Housing Color
Grey white (RAL9002)
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel Bearing
Precision ball bearing
Dome diameter
52 mm
Swivel interference
180 mm
Offset
32 mm
Swivel radius
90 mm
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide, electric conductive
Tread Material Mix
Polyurethane, injected, electric-conductive
Axle Hole Diameter
0 mm
Hub Length
0 mm
Tread width
20 mm
Diameter
100 mm
Body width
20 mm
Threadguards
With threadguard
Tread Color
Slate grey (RAL7015)
Bearing
Precision ball bearing
Wheel Color
Slate grey (RAL7015)

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
Painted surface
Gold, chrome or glossy coloured.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Integrated cable protection
Integrated cable pusher to protect cables lying on the floor.
Individual branding
Engraved, casted or printed.
Fascinating picture prints
Entire wheel caps printable with almost every theme.
Skip product gallery

Accessories

linea
Linea
5940-CAP

The Linea Accessory is a precision-engineered component designed to enhance castor functionality and performance in demanding industrial and commercial applications. This accessory integrates seamlessly with standard castor assemblies, providing improved operational efficiency and extended service life through its robust construction and optimised design. The Linea Accessory offers engineers a reliable solution for upgrading existing castor systems, delivering enhanced load distribution, smoother rotation, and improved manoeuvrability across various floor surfaces. Its versatile compatibility makes it suitable for integration into material handling equipment, mobile workstations, and transport systems where consistent performance and durability are essential requirements.

Skip product gallery

Matching Products

Variants
linea
linea
Linea
5941XSP100P30-11 RAL9002

The Linea is a swivel castor with directional lock designed for precision applications. The fitting features a bolt hole configuration for secure mounting. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism for smooth directional movement. The wheel assembly consists of a polyamide body with electric-conductive properties, fitted with an injected polyurethane tread that maintains electrical conductivity throughout. The wheel operates on precision ball bearings and measures 100 mm in diameter. The overall height of the complete assembly is 118 mm. Load specifications include a dynamic capacity of 120 kg at speeds up to 3 km/h, whilst the static load capacity reaches 240 kg, making it suitable for medium-duty industrial applications requiring electrical conductivity and precise manoeuvrability.

100 mm
118 mm
120 kg
100 mm
118 mm
120 kg
linea
Linea
5947XSP100P30-11 9002/7015/1016 2.0

The Linea swivel castor with total lock is a precision-engineered mobility solution designed for demanding healthcare and commercial environments, featuring a bolt hole fitting that ensures secure and reliable installation on various equipment platforms. The housing is constructed from electrically conductive polyamide and incorporates a precision ball bearing in the swivel mechanism, providing smooth rotational movement and enhanced durability under continuous operational demands. The wheel assembly comprises a 100 mm diameter design with a polyamide body that is electrically conductive, paired with an injected polyurethane tread material that is also electrically conductive, ensuring safe operation in sensitive environments whilst delivering excellent grip and manoeuvrability across diverse floor surfaces. With an overall height of 118 mm, the castor integrates seamlessly into compact equipment designs without compromising accessibility or ergonomic considerations. The load capacity specifications indicate a static load rating of 200 kg, providing substantial structural support for stationary applications, whilst the dynamic load capacity of 100 kg at 3 km/h ensures reliable performance during transport and repositioning operations. This castor is ideally suited for deployment across a comprehensive range of applications including anesthesia carts, C-arms, CT scanners, MRI and X-ray equipment, care beds, catering carts, computers on wheels, dialysis carts, medication carts, nursing carts, patient lifters, recliners, surgery robots, treatment chairs, ultrasound systems, ventilators, and professional cleaning carts, making it an exceptionally versatile component for healthcare facilities, hospitals, nursing and retirement homes, and specialised medical environments.

100 mm
118 mm
100 kg
100 mm
118 mm
100 kg