Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Integral twin torsion is a swivel castor with central, total or directional lock, engineered for demanding medical and laboratory environments. The fitting comprises a stem with cam hole for profile bars in short version, with the important caveat that washable beds must be sealed in the fitting area by the hospital bed manufacturer to ensure optimal performance and hygiene compliance. The housing is constructed from heavy steel sheet and incorporates a precision ball bearing for the swivel mechanism, providing reliable rotational performance under continuous operational demands. The wheel features a 125 mm diameter with an injected polyurethane tread mounted on a polyamide body, supported by a precision stainless steel ball bearing that ensures smooth, durable operation. The overall height of the castor measures 149 mm, providing appropriate ground clearance for integration into medical equipment platforms. The load capacity specifications indicate a static load rating of 375 kg, whilst the dynamic load capacity reaches 125 kg at speeds up to 4 km/h and 125 kg at speeds up to 3 km/h, accommodating the demanding requirements of mobile medical equipment. This castor is specifically designed for applications including C-Arms, CT Scanners, MRI systems, X-Ray equipment, hospital beds, microscopic equipment, surgery robots, and surgery tables, where precision, reliability, and hygiene standards are paramount.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bbd4a832c71b78fe220bad62469cd,019bbc1babaf709abe822feacb5eb816
Article numbers
Article Number
3944UAC125R36-32S30 D 7001 4xM6 OP
S4 Material Number
990039670
Core attributes
Certification
Tested and monitored by TÜV Süd
Type
Swivel castor with central, total or directional lock
Overall width
63 mm
Load capacity at 3 km/h
125 kg
Load capacity at 4 km/h
125 kg
Load capacity Static
375 kg
Overall Height
149 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-25 °C
Overall weight
1.36 kg
Product Name
Integral twin torsion
Standard
EN12531 - Hospital Bed Castors
Electric Conductive
Stainless
Fitting
Bolt mounting holes quantity
4
Hint
Washable beds must be sealed in the fitting area by the hospital bed manufacturer.
Fitting type
Stem with cam hole for profile bars, short version
Bolt diameter
32 mm
Bolt length
51 mm
Bolt thread position
7 mm
Housing
Housing Color
Silver grey (RAL7001)
Fork shape
Twin wheel housing
Housing Material
Steel sheet, heavy
Swivel Bearing
Precision ball bearing
Dome diameter
60 mm
Swivel interference
207 mm
Offset
37.5 mm
Swivel radius
103.5 mm
Wheel
Hardness of tread (A)
91 Shore A
Hardness of tread (D)
40 Shore D
Body material
Polyamide
Tread Material Mix
Polyurethane, injected
Tread width
12 mm
Diameter
125 mm
Body width
12 mm
Threadguards
With threadguard
Bearing
Precision ball bearing, stainless
Wheel Color
Silver grey (RAL7001)
Handle Set
Hint
Washable beds must be sealed in the fitting area by the hospital bed manufacturer.

German Design Award

German Design Award

Red Dot Design Award

Red Dot Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
User-friendly central lock
Simultaneous locking of more than one castor using a central actuation lever.
Award-winning design
Awarded with prestigious prizes by international juries.
Strong stand
Extreme torsional rigidity ensures that operating tables or heavy applications have a secured stand.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Comfortable maneuverability
Easily move across obstacles with large wheels and elastic wheel centers.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Protect floors with load distribution
Two wheels distribute the load and minimise floor impressions.
Skip product gallery

Matching Products

Variants
integral_twin_torsion
integral_twin_torsion
Integral twin torsion
3946UAC125R36-32S30 R9002 4xM6 OP

The Integral twin torsion swivel castor with central total lock has a steel sheet housing (heavy) and a stem with cam hole suitable for fitting to profile bars (short version). The precision ball bearing swivel bearing allows a smooth 360 degree rotation. The wheel has a precision ball bearing and is made of stainless steel with a diameter of 125 mm. The tread is made of washable polyurethane that is injected for durability. With an overall height of 150 mm, this castor has a load capacity of 125 kg at 3 km/h and a static load capacity of 375 kg. To ensure proper sealing for use on washable hospital beds, the fitting area must be sealed by the hospital bed manufacturer during installation. This heavy duty swivel castor provides easy maneuverability and a totally locked stationary position for safe patient transport and care.

125 mm
150 mm
125 kg
125 mm
150 mm
125 kg