Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

Integral plus. Ultra quite actuation.

Sshhhhh!

Intetgral plus: ultra quiet actuation

Sshhhhh!

In sensitive medical environments, quiet is more than comfort. That is why TENTE develops castors for healthcare applications that can be locked especially quietly. For calmer workflows, more focused work and a more pleasant environment for patients and staff.

Quiet castors for calmer everyday clinical routines

Whether in patient rooms, on wards or in sensitive treatment areas, low-noise castors can help make workflows more pleasant and reduce unnecessary background noise. 

The new Integral plus and Integral twin load stand out with an optimised locking system that is quiet to operate, as well as smooth, quiet running. 

Advantages at a glance: 

  • quiet and easy operation of the locking system 
  • central lock variants for efficient workflows 
  • up to three switch positions: directional lock, total lock or full mobility 
  • quiet running for a more pleasant environment 
  • easy cleaning and chemically resistant components 
  • TÜV SÜD-certified performance standard 
  • award-winning design of the Integral series

One Integral series. Two castor solutions. One quiet performance.

Integral plus. Quiet mobility for hospital and care beds.

Integral plus is the further development of the proven castor solution for hospitals and care facilities. It combines the high-quality features of the Integral series with a locking system that is especially quiet to operate and comfortable handling.

 Especially suitable for hospital beds, care beds and medical equipment.

Integral twin load. Carry heavy loads, lock quietly, stand securely.

Integral twin load was developed for medical applications where low-noise operation is just as important as load capacity and secure positioning. Examples include operating tables, surgical robots and bariatric beds. 

 Its special feature: even under heavy loads of up to 250 kg per castor, the locking system of the twin wheel castor can be operated especially quietly.

Skip image gallery

Integral plus and Integral assist - the perfect match for WeAssist™

As the fourth castor, used alongside three Integral plus castors and in combination with the WeAssist™ system, Integral assist provides intuitive drive support for hospital beds. This demonstrably reduces the strain on care staff, improves the quality of work and makes processes more efficient. Developed by LINAK and TENTE.