Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha is a heavy duty swivel castor with a rectangular plate fitting and housing made of steel sheet. It has a two ball races swivel bearing that allows the wheel to rotate 360 degrees. The wheel body is made of aluminium with a casted polyurethane tread. The precision ball bearing wheel has a diameter of 150 mm. The overall height of the castor is 195 mm. At a speed of 4 km/h, the Alpha has a load capacity of 350 kg. Under static load conditions, it can support up to 700 kg. With its robust construction and high load ratings, the Alpha provides reliable mobility for heavy equipment and machinery.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3470ITP150P63 convex
EAN
4031582380569
Core attributes
Type
Swivel castor
Load capacity at 4 km/h
350 kg
Load capacity Static
700 kg
Overall height
195 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
2.49 kg
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
105 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
75 mm
Plate length
137 mm
Plate width
105 mm
Housing
Colour
Blue passivated
Fork shape
Broad
Material fork
Steel sheet, heavy
Swivel bearing
Two ball races
Swivel interference
260 mm
Offset
55 mm
Swivel radius
130 mm
Wheel
Hardness of tread (A)
92 Shore A
Body material
Aluminium
Tread material
Polyurethane, casted
Axle hole diameter
0 mm
Tread width
50 mm
Diameter
150 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.