Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Alpha stainless fixed castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy-duty material ensuring robust performance in demanding environments. The wheel incorporates a plastic thermoset, heat-resistant body material with tread material identical to the wheel body, supported by a dry bearing bush for smooth operation. The wheel diameter measures 80 mm, whilst the overall height of the complete assembly is 108 mm. Load capacity specifications include a dynamic load rating of 100 kg at 4 km/h operating speed and a static load capacity of 200 kg, making this castor suitable for medium-duty industrial applications requiring corrosion resistance and thermal stability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
8478BOG080P62
EAN
4031582347258
Core attributes
Type
Fixed castor
Overall width
85 mm
Load capacity at 4 km/h
100 kg
Load capacity Static
200 kg
Overall height
108 mm
Temperature range (Maximum)
280 °C
Temperature range (Minimum)
-40 °C
Overall weight
0.47 kg
Product name
Alpha stainless
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Small rectangular plate
Plate hole diameter
9 mm
Plate hole length (Maximum)
60 mm
Plate hole length (Minimum)
77 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
77 mm
Plate length
100 mm
Plate width
85 mm
Housing
Colour
Stainless steel
Fork shape
Broad
Material fork
Stainless steel, heavy
Wheel
Hardness of tread (D)
90 Shore D
Body material
Plastic thermoset, heat-resistant
Tread material
Identical with wheel body
Tread width
35 mm
Diameter
80 mm
Body width
35 mm
Tread color
Black
Axle
Screwed with nut
Bearing
Dry bearing bush
Wheel color
Black
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Permanent washability
All metal components made of stainless steel.
Low maintenance materials
All metal components made of Aluminum or rust-free stainless steel.
Constant heat resistance
Wheels made of heat resistant material for use in extreme environments.
Skip product gallery

Crossselling

Variants
Swivel castor 80 mm
Swivel castor 80 mm
Alpha stainless
8470BOG080P62 HT w/o-dustg

The Alpha stainless swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a plastic thermoset, heat-resistant body material with tread material identical with wheel body, fitted with a dry bearing bush for reliable operation. The wheel diameter measures 80 mm, whilst the overall height of the complete assembly is 108 mm. Load specifications include a dynamic capacity of 100 kg at 4 km/h operating speed and a static load capacity of 200 kg, making it suitable for catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment applications.

80 mm
Light Duty | < 150 kg
108 mm
80 mm
Light Duty | < 150 kg
108 mm