Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Novatech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a steel and iron body with a polyurethane, casted tread measuring 60 mm in width. The wheel has an overall diameter of 85 mm with a hub length of 62 mm and an axle hole diameter of 17 mm, accommodating standard castor fittings. Equipped with a precision ball bearing that is sealed for enhanced durability and low maintenance, this wheel delivers reliable performance across varied operating conditions. The load capacity specifications indicate a static load rating of 1200 kg, whilst the dynamic load capacity reaches 480 kg at 6 km/h or 600 kg at 4 km/h, making it suitable for both stationary and mobile applications requiring substantial weight support and controlled movement.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ETX 085x60-Ø17 HL62-Type B
EAN
4031582332148
S4 Materialnumber
199838907
Core attributes
Housing type
Wheel
Load capacity at 4 km/h
600 kg
Load capacity at 6 km/h
480 kg
Load capacity Static
1200 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-10 °C
Overall weight
1.16 kg
Product name
Novatech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Bearing type
6303
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Steel, iron
Tread material
Polyurethane, casted
Axle hole diameter
17 mm
Hub length
62 mm
Tread width
60 mm
Diameter
85 mm
Body width
60 mm
Sealing type
B
Suitable for
stilljungh_mic
Threadguards
With threadguard
Bearing
Precision ball bearing, sealed
Wheel color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Protective seal
Wheels with sealed bearings to protect against spray water and dirt.