Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Novatech wheel is a precision castor component engineered for demanding industrial applications, featuring a 125 mm diameter with a 50 mm wide polyurethane casted tread that ensures excellent grip and durability. The wheel body is constructed from aluminium, providing a lightweight yet robust structure, whilst the hub measures 60 mm in length and accommodates a 25 mm axle hole diameter for secure mounting. Equipped with a precision ball bearing for smooth rotation, this wheel delivers exceptional performance across varied operating conditions. The load capacity specifications are comprehensive: the wheel supports a static load of 1000 kg, whilst dynamic load ratings reach 400 kg at 6 km/h or 500 kg at 4 km/h, making it suitable for both heavy-duty stationary applications and mobile transport scenarios requiring sustained operational reliability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ITP 125x50-Ø25 HL60
EAN
4031582319880
S4 Material Number
199830809
Core attributes
Type
Wheel
Load capacity at 4 km/h
500 kg
Load capacity at 6 km/h
400 kg
Load capacity Static
1000 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.78 kg
Product Name
Novatech
Standard
EN12532 - Transport Equipment
Electric Conductive
Stainless
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Aluminium
Tread Material Mix
Polyurethane, casted
Axle Hole Diameter
25 mm
Hub Length
60 mm
Tread width
50 mm
Diameter
125 mm
Body width
50 mm
Threadguards
Without threadguard
Bearing
Precision ball bearing
Wheel Color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.