Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Elastech wheel is a polyamide-bodied castor wheel featuring a 100 mm diameter with a 34 mm wide elastic tire, non-marking, vulcanized tread that ensures smooth operation and floor protection. The wheel is equipped with a roller bearing for reliable performance and incorporates a hub length of 44.4 mm with a 12 mm axle hole diameter for secure mounting compatibility. This wheel demonstrates substantial load-bearing capabilities, supporting a static load capacity of 320 kg and a dynamic load capacity of 160 kg at speeds up to 4 km/h, making it suitable for demanding industrial and commercial applications requiring robust castor performance.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
UFR 100x34-Ø12 HL44,4 tyre-5015
EAN
4031582070392
S4 Materialnumber
199030733
Core attributes
Housing type
Wheel
Load capacity at 4 km/h
160 kg
Load capacity Static
320 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.25 kg
Product name
Elastech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
63 Shore A
Body material
Polyamide
Tread material
Elastic tire, non-marking, vulcanized
Axle hole diameter
12 mm
Hub length
44.4 mm
Tread width
34 mm
Diameter
100 mm
Body width
34 mm
Threadguards
Without threadguard
Bearing
Roller bearing
Wheel color
Graphite black (RAL9011)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.