Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Lumina is a swivel castor with wheel brake for use in bedside tables, furniture, media furniture and office furniture. The fitting is a square plate, which serves as the mounting interface for securing the castor to the furniture item. The housing comprises a swiveling stem, which forms the swivel bearing, and is manufactured from polypropylene. The wheel has a diameter of 50 mm and is fitted with a plain bearing with spacer tube, while its tread is made from thermoplastic rubber and its body from polypropylene. The overall height of the castor is 66 mm, a dimension to be considered when planning clearance beneath the furniture. The castor has a static load capacity of 80 kg and a dynamic load capacity of 40 kg at a speed of 3 km/h. These load ratings should be considered when selecting castors for the intended application.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
A525PJI050P41-38x38/8
EAN
4031582410006
Core attributes
Type
Swivel castor with wheel brake
Overall width
54 mm
Load capacity at 3 km/h
40 kg
Load capacity Static
80 kg
Overall Height
66 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.08 kg
Product Name
Lumina
Standard
EN12528 - Furniture Castors
Electric Conductive
Stainless
Fitting
Fitting type
Square plate
Plate hole diameter
5 mm
Plate hole length (Maximum)
27 mm
Plate hole width (Maximum)
27 mm
Plate length
38 mm
Plate width
38 mm
Housing
Fork shape
Twin wheel housing, closed, with dome
Housing Material
Polypropylene
Swivel Bearing
Stem, swiveling
Swivel interference
124 mm
Swivel radius
62 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread Material Mix
Thermoplastic rubber
Tread width
10 mm
Diameter
50 mm
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Visual integration
Different dome diameters for a perfect transition from the castor to the application.
Robust cover
Cover made of solid die-castzinc orsynthetic material.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Skip product gallery

Accessories

Accessory
Plate
P10-40x17 / 8

The Plate is an accessory designed for castor applications, featuring a stem with U-shaped plate fitting that measures 40 mm in length and 17 mm in width, with an overall height of 8 mm. This lightweight component weighs 0.04 kg and is engineered to support a static load capacity of 80 kg, whilst maintaining a dynamic load capacity of 40 kg at speeds up to 3 km/h, making it suitable for both stationary and mobile castor installations requiring reliable performance and durability.

8 mm
40 kg
8 mm
40 kg
Accessory
Plate
P11-40x17 / 8

The Plate is an accessory designed for castor applications, featuring a stem with L-shaped plate fitting that provides secure attachment and reliable performance. This component measures 40 mm in length and 17 mm in width, with an overall height of 8 mm, making it suitable for compact installation requirements. The accessory demonstrates robust load-bearing capabilities, supporting a static load capacity of 80 kg and a dynamic load capacity of 40 kg at speeds up to 3 km/h, ensuring dependable operation in demanding environments. The L-shaped plate configuration facilitates straightforward mounting whilst maintaining structural integrity under operational stress.

8 mm
40 kg
8 mm
40 kg
Accessory
Plate
P11-40x25 / 8

The Plate is an accessory designed for castor applications, featuring a stem with L-shaped plate fitting that provides secure and reliable attachment. This component measures 40 mm in length and 25 mm in width, with an overall height of 8 mm, making it suitable for compact installations where space is limited. The plate is engineered to support a static load capacity of 80 kg, whilst maintaining a dynamic load capacity of 40 kg at speeds up to 3 km/h, ensuring stable performance during both stationary and mobile applications. The robust construction and precise dimensions make this accessory an ideal choice for integrating castor systems into furniture, equipment, and industrial applications requiring dependable load-bearing functionality.

8 mm
40 kg
8 mm
40 kg
Accessory
Stem
R10-8x28 / 8

The Stem is a threaded stem accessory designed for castor applications, featuring a compact overall height of 3.5 mm and a lightweight construction weighing 0.02 kg. This component is engineered to support a static load capacity of 80 kg, whilst maintaining a dynamic load capacity of 40 kg at speeds up to 3 km/h, making it suitable for both stationary and mobile castor installations. The threaded stem fitting ensures secure and reliable attachment to compatible castor assemblies, providing engineers with a dependable solution for load-bearing applications requiring precision engineering and consistent performance.

3.5 mm
40 kg
3.5 mm
40 kg
Accessory
Socket
R21-13X26/8

The Socket is a zinc-die-cast accessory designed for castor applications, featuring a compact overall height of 2 mm and weighing just 0.01 kg for minimal impact on assembly weight. This fitting accommodates a bolt diameter of 13 mm and delivers robust load-bearing capabilities with a static load capacity of 160 kg and a dynamic load capacity of 80 kg at speeds up to 3 km/h, making it suitable for both stationary and mobile castor installations requiring reliable performance and durability in demanding industrial environments.

2 mm
80 kg
2 mm
80 kg
Skip product gallery

Matching Products

Swivel castor 50 mm
Lumina
A520PJI050L51-8 9011/7042

The Lumina swivel castor is a versatile mobility solution engineered for applications including bedside tables, furniture, media furniture, and office furniture. This swivel castor features a blind hole fitting for B10 specifications, ensuring secure and reliable installation across a range of furniture platforms. The housing is constructed from polypropylene and incorporates a stem for swiveling functionality, providing smooth rotational movement and directional control. The wheel assembly comprises a 50 mm diameter wheel with a thermoplastic rubber tread material mounted on a polypropylene body, supported by a plain bearing with spacer tube that ensures consistent performance and longevity. The castor achieves an overall height of 56 mm, making it suitable for applications requiring compact mobility solutions without excessive elevation. Load capacity specifications indicate a static load rating of 80 kg, permitting substantial weight support during stationary use, whilst the dynamic load capacity reaches 40 kg at operational speeds of 3 km/h, ensuring safe and controlled movement under typical furniture handling conditions. These technical specifications combine to deliver a robust, reliable castor system suitable for both commercial and domestic furniture applications requiring dependable mobility and load-bearing performance.

50 mm
56 mm
40 kg
50 mm
56 mm
40 kg