Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Agila stainless is a swivel castor with total lock designed for demanding mobile equipment, and its total lock feature keeps the castor fixed in a stable position when the equipment is stationary. It is fitted with a square plate fitting for secure mounting to the chassis of the equipment. The housing is manufactured from stainless steel, medium grade, and its swivel action is supported by two ball races, which ensure smooth rotation under load. The wheel has a diameter of 75 mm and runs on a plain bearing; the tread is made from thermoplastic rubber, while the wheel body is produced from polypropylene. The overall height of the castor is 100 mm. The static load capacity is 150 kg, and the dynamic load capacity is 75 kg at a speed of 3 km/h. This castor is suited to catering carts and meal delivery systems as well as professional cleaning carts.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
7477PJO075P40
EAN
4031582351033
S4 Material Number
990036682
Core attributes
Type
Swivel castor with total lock
Overall width
43 mm
Load capacity at 3 km/h
75 kg
Load capacity Static
150 kg
Overall Height
100 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.32 kg
Product Name
Agila stainless
Standard
EN12530 - Devices Castors
Electric Conductive
Stainless
Fitting
Fitting type
Square plate
Plate hole diameter
6.3 mm
Plate hole length (Maximum)
48 mm
Plate hole length (Minimum)
38 mm
Plate hole width (Maximum)
48 mm
Plate hole width (Minimum)
38 mm
Plate length
60 mm
Plate width
60 mm
Housing
Housing Color
Stainless steel
Fork shape
Broad
Housing Material
Stainless steel, medium
Swivel Bearing
Two ball races
Dome diameter
43 mm
Swivel interference
162 mm
Offset
24 mm
Swivel radius
81 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread Material Mix
Thermoplastic rubber
Tread width
25 mm
Diameter
75 mm
Body width
25 mm
Threadguards
Without threadguard
Bearing
Plain bearing
Wheel Color
Silver grey (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Permanent washability
All metal components made of stainless steel.
Low maintenance materials
All metal components made of Aluminum or rust-free stainless steel.
Skip product gallery

Matching Products

Variants
Swivel castor 75 mm
Swivel castor 75 mm
Agila stainless
7470PJO075P40

The Agila stainless swivel castor features a square plate fitting for secure mounting applications. The housing is constructed from stainless steel, medium grade, and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for reliable rotation. The castor has a wheel diameter of 75 mm and an overall height of 100 mm. Load specifications include a dynamic capacity of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg. This castor is specifically designed for catering carts and meal delivery systems, as well as professional cleaning carts, where hygiene, manoeuvrability, and reliable performance are essential requirements.

75 mm
100 mm
75 kg
Regular price: €60.95
net / per piece
75 mm
100 mm
75 kg