Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
Agila is a swivel castor with total lock designed for demanding mobile applications in care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display units. The castor is fitted with a square plate, which provides a secure and rigid mounting interface to the equipment frame. The housing is manufactured from medium steel sheet and incorporates two ball races in the swivel bearing, ensuring smooth rotation and precise directional control under load. The wheel has a diameter of 75 mm and uses a plain bearing for reliable rolling performance. Its tread is made from electric-conductive thermoplastic rubber, which provides good floor contact and helps dissipate static electricity, while the wheel body is manufactured from electric-conductive polypropylene. The overall height of the castor is 100 mm, allowing it to be integrated into a range of equipment designs with defined ground clearance requirements. The castor supports a static load capacity of 150 kg. Under dynamic conditions at a travel speed of 3 km/h, the permissible load capacity is 75 kg.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2477YGO075P40
EAN
4031582342550
S4 Material Number
990030328
Core attributes
Type
Swivel castor with total lock
Overall width
43 mm
Load capacity at 3 km/h
75 kg
Load capacity Static
150 kg
Overall Height
100 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.3 kg
Product Name
Agila
Standard
EN12530 - Devices Castors
Electric Conductive
Stainless
Fitting
Fitting type
Square plate
Plate hole diameter
6.3 mm
Plate hole length (Maximum)
48 mm
Plate hole length (Minimum)
38 mm
Plate hole width (Maximum)
48 mm
Plate hole width (Minimum)
38 mm
Plate length
60 mm
Plate width
60 mm
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, medium
Swivel Bearing
Two ball races
Dome diameter
43 mm
Swivel interference
160 mm
Offset
24 mm
Swivel radius
80 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene, electric conductive
Tread Material Mix
Thermoplastic rubber, electric-conductive
Tread width
25 mm
Diameter
75 mm
Body width
25 mm
Threadguards
Without threadguard
Bearing
Plain bearing
Wheel Color
Silver grey (similar RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Skip product gallery

Matching Products

Variants
Swivel castor 75 mm
Swivel castor 75 mm
Agila
2470YGO075P40

The Agila swivel castor features a square plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with electric conductive properties, fitted with an electric-conductive thermoplastic rubber tread that provides excellent grip and static discharge capabilities, whilst the plain bearing system ensures reliable rotation. With a wheel diameter of 75 mm, the castor has an overall height of 100 mm. Load specifications include a dynamic capacity of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.

75 mm
100 mm
75 kg
Regular price: €27.40
net / per piece
75 mm
100 mm
75 kg