Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Agila is a swivel castor with total lock, designed for demanding mobile equipment applications. Its fitting is a solid stem, round, which provides a secure connection to the carrying structure. The housing is manufactured from steel sheet, medium, and incorporates a swivel bearing with two ball races for smooth and stable rotation. The wheel has a diameter of 150 mm and runs on a plain bearing, with a tread of thermoplastic rubber and a body of polypropylene. The overall height of the castor is 188 mm. The castor is rated for a static load capacity of 200 kg and a dynamic load capacity of 100 kg at a speed of 3 km/h. It is suitable for Care Beds, Catering Carts & Meal Delivery Systems, Hospitals, Nursing and Retirement Homes, Professional Cleaning Carts, and Store Fixtures and Display.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2477PJO150R05-28 M8/19
EAN
4031582302073
S4 Material Number
990063769
Core attributes
Type
Swivel castor with total lock
Overall width
60 mm
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall Height
188 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
1.16 kg
Product Name
Agila
Standard
EN12530 - Devices Castors
Electric Conductive
Stainless
Fitting
Bolt mounting holes quantity
2
Fitting type
Solid stem, round
Bolt diameter
28 mm
Bolt length
45 mm
Bolt thread position
19 mm
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, medium
Swivel Bearing
Two ball races
Dome diameter
60 mm
Swivel interference
262 mm
Offset
36 mm
Swivel radius
131 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread Material Mix
Thermoplastic rubber
Tread width
32 mm
Diameter
150 mm
Body width
32 mm
Threadguards
Without threadguard
Bearing
Plain bearing
Wheel Color
Silver grey (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Skip product gallery

Accessories

Variants
Swivel castor with total lock 125 mm
Swivel castor with total lock 125 mm
Agila
2477DIK125R05-28

The Agila is a swivel castor with total lock, designed for demanding mobile applications in care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display. The fitting is a solid stem, round, which provides a robust mounting connection to the equipment frame. The housing is manufactured from medium steel sheet and incorporates two ball races in its swivel bearing, allowing smooth and reliable rotation around the vertical axis. The wheel has a diameter of 125 mm and uses a cone ball bearing for low-friction rolling. Its solid rubber tread is non-marking, protecting hard floor surfaces during use, while the wheel body is made from sheet steel for durability. The overall height of the castor is 163 mm, which should be considered when calculating ground clearance and installation space. The castor supports a static load capacity of 200 kg and a dynamic load capacity of 100 kg at a travel speed of 3 km/h.

125 mm
163 mm
100 kg
125 mm
163 mm
100 kg
Accessory
Bushing
Kunststoff Huelse R48-36 Ø28 natur

The Bushing is an accessory designed as a reducing bushing with a square fitting type, engineered to facilitate secure connections in castor applications. This component features a bolt diameter of 28 mm and is constructed to provide reliable performance in demanding industrial environments. With a compact weight of 0.05 kg, the bushing offers a lightweight solution without compromising structural integrity, making it an ideal choice for applications requiring space-efficient mounting solutions. The square fitting design ensures precise alignment and stable engagement with compatible castor assemblies, whilst the specified bolt diameter guarantees compatibility with standard fastening systems used in castor installations.

Accessory
Bushing
Kunststoff Huelse R48-33,65 Ø28,1 natur

The Bushing is an accessory designed as a reducing bushing with a square fitting type, engineered to facilitate secure connections in castor applications. This component features a bolt diameter of 28 mm and is constructed to provide reliable performance in demanding industrial environments. With a compact weight of 0.04 kg, the bushing offers a lightweight solution without compromising structural integrity, making it an ideal choice for applications requiring space-efficient mounting solutions. The square fitting design ensures precise alignment and stable engagement with compatible castor assemblies, whilst the specified bolt diameter accommodates standard fastening requirements. This accessory is manufactured to exacting tolerances to guarantee compatibility and consistent performance across various castor configurations.