Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
Linea is a swivel castor with total lock, designed for demanding professional environments. The fitting is a bolt hole type, allowing secure and straightforward mounting to the equipment or furniture frame. The housing is manufactured from polyamide and incorporates a precision ball bearing swivel bearing, which ensures smooth and reliable rotation under load. The wheel has a diameter of 125 mm and features a body made of electrically conductive polyamide, combined with an injected, electrically conductive polyurethane tread. The wheel runs on a precision ball bearing, which contributes to low rolling resistance and quiet operation. The overall height of the castor is 143 mm, providing a compact profile for integration into a wide range of equipment. The castor supports a static load capacity of 260 kg and a dynamic load capacity of 130 kg at a speed of 3 km/h. Suitable applications include anaesthesia carts, C-arms, CT scanners, MRI, X-ray, care beds, catering carts and meal delivery systems, computers on wheels, dialysis carts, hospitals, medication carts, mobilisation and special needs equipment, nursing and retirement homes, nursing carts, office furniture, patient lifters, recliners, surgery robots, treatment chairs, ultrasound, ventilators, and professional cleaning carts.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5947XSP125P30-11 9002/7015/7015 2.0
EAN
4031582350609
S4 Material Number
990770089
Core attributes
Type
Swivel castor with total lock
Overall width
82 mm
Load capacity at 3 km/h
130 kg
Load capacity Static
260 kg
Overall Height
143 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.89 kg
Product Name
Linea
Standard
EN12530 - Devices Castors
Electric Conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
11 mm
Housing
Housing Color
Grey white (RAL9002)
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel Bearing
Precision ball bearing
Dome diameter
52 mm
Swivel interference
258 mm
Offset
40 mm
Swivel radius
129 mm
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide, electric conductive
Tread Material Mix
Polyurethane, injected, electric-conductive
Axle Hole Diameter
0 mm
Hub Length
0 mm
Tread width
20 mm
Diameter
125 mm
Body width
20 mm
Threadguards
With threadguard
Tread Color
Slate grey (RAL7015)
Bearing
Precision ball bearing
Wheel Color
Slate grey (RAL7015)

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock.
Painted surface
Gold, chrome or glossy coloured.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Integrated cable protection
Integrated cable pusher to protect cables lying on the floor.
Individual branding
Engraved, casted or printed.
Fascinating picture prints
Entire wheel caps printable with almost every theme.
Skip product gallery

Accessories

Accessory
Linea
5940-CAP

The Linea Accessory is a precision-engineered component designed to enhance castor functionality and performance in demanding industrial and commercial applications. This accessory integrates seamlessly with standard castor assemblies, providing improved operational efficiency and extended service life through its robust construction and optimised design. The Linea Accessory offers engineers a reliable solution for upgrading existing castor systems, delivering enhanced load distribution, smoother rotation, and improved manoeuvrability across various floor surfaces. Its versatile compatibility makes it suitable for integration into material handling equipment, mobile workstations, and transport systems where consistent performance and durability are essential requirements.