Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Agila swivel castor features a stem with grip ring, with collar fitting for secure attachment. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes under load. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst the precision ball bearing ensures effortless rolling performance. The 75mm diameter wheel contributes to an overall height of 103mm, making it suitable for applications requiring compact dimensions. Load specifications include a dynamic capacity of 75kg at speeds up to 3km/h and a static load rating of 150kg, making this castor ideal for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2470PJP075B10-11X31
EAN
4031582403794
S4 Material Number
990031827
Core attributes
Type
Swivel castor
Overall width
43 mm
Load capacity at 3 km/h
75 kg
Load capacity Static
150 kg
Overall Height
103 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.28 kg
Product Name
Agila
Standard
EN12530 - Devices Castors
Electric Conductive
Stainless
Fitting
Fitting type
Stem with grip ring, with collar
Stem diameter
11 mm
Stem length
31 mm
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, medium
Swivel Bearing
Two ball races
Dome diameter
43 mm
Swivel interference
123 mm
Offset
24 mm
Swivel radius
61.5 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread Material Mix
Thermoplastic rubber
Tread width
25 mm
Diameter
75 mm
Body width
25 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
Wheel Color
Silver grey (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Fast assembly
Faster assembly process with use of plug-in fittings.
Skip product gallery

Accessories

Accessory
Socket
R40-18x18 / 11

The Socket is a synthetic accessory designed for castor applications, featuring a square socket fitting that accommodates an 18 mm diameter bolt. This lightweight component weighs only 0.01 kg and measures 36 mm in overall height, making it suitable for compact installations. The socket is engineered to support a static load capacity of 80 kg and a dynamic load capacity of 40 kg at speeds up to 3 km/h, providing reliable performance in both stationary and mobile applications. Its synthetic construction ensures durability and resistance to corrosion, making it an ideal choice for demanding industrial and commercial environments.

36 mm
40 kg
36 mm
40 kg
Accessory
Socket
Kunststoff Huelse R20-14/11

The Socket is an accessory designed for castor applications, featuring a synthetic socket with a round fitting type. This component has an overall height of 36 mm and accommodates a bolt diameter of 14 mm. The socket is engineered to support a static load capacity of 80 kg and a dynamic load capacity of 40 kg at a speed of 3 km/h, making it suitable for moderate-duty applications. With a weight of 0 kg, this lightweight accessory integrates seamlessly into castor assemblies whilst maintaining robust structural integrity for reliable performance in industrial and commercial environments.

36 mm
40 kg
36 mm
40 kg
Accessory
Socket
Kunststoff Huelse R20-15/11

The Socket is an accessory designed for castor applications, featuring a synthetic socket with a round fitting type. This component has an overall height of 36 mm and accommodates a bolt diameter of 15 mm. The socket is engineered to support a static load capacity of 80 kg and a dynamic load capacity of 40 kg at a speed of 3 km/h, making it suitable for moderate-duty applications. With a weight of 0 kg, this lightweight accessory integrates seamlessly into castor assemblies whilst maintaining robust structural integrity for reliable performance in industrial and commercial environments.

36 mm
40 kg
36 mm
40 kg
Accessory
Socket
Kunststoff Huelse R20-16/11

The Socket is an accessory designed for castor applications, featuring a synthetic socket with a round fitting type. This component measures 36 mm in overall height and accommodates a bolt diameter of 16 mm. The socket is engineered to support a static load capacity of 80 kg and a dynamic load capacity of 40 kg at a speed of 3 km/h, making it suitable for moderate-duty applications. With a weight of 0 kg, this lightweight accessory integrates seamlessly into castor assemblies whilst maintaining robust structural integrity for reliable performance in industrial and commercial environments.

36 mm
40 kg
36 mm
40 kg
Accessory
Socket
Kunststoff Huelse R20-17/11

The Socket is an accessory designed for castor applications, featuring a synthetic socket with a round fitting type. This component has an overall height of 36 mm and accommodates a bolt diameter of 17 mm. The socket is engineered to support a static load capacity of 80 kg and a dynamic load capacity of 40 kg at a speed of 3 km/h, making it suitable for moderate-duty applications. With a weight of 0 kg, this lightweight accessory provides reliable performance in castor assemblies where space constraints and load requirements demand precision engineering and durability.

36 mm
40 kg
36 mm
40 kg
Accessory
Socket
Kunststoff Huelse R20-19/11

The Socket is a synthetic accessory designed for castor applications, featuring a round synthetic socket fitting that accommodates a bolt diameter of 19 mm. This component has an overall height of 36 mm and weighs 0.01 kg, making it lightweight and compact for integration into castor assemblies. The socket is engineered to support a static load capacity of 80 kg, whilst maintaining a dynamic load capacity of 40 kg at speeds up to 3 km/h, ensuring reliable performance in both stationary and mobile applications. Its durable synthetic construction provides excellent resistance to wear and corrosion, making it suitable for demanding industrial and commercial environments.

36 mm
40 kg
36 mm
40 kg
Accessory
Socket
Kunststoff Huelse R20-22/11

The Socket is a synthetic accessory designed for castor applications, featuring a round synthetic socket fitting that accommodates a bolt diameter of 22 mm. This lightweight component weighs 0.01 kg and has an overall height of 36 mm, making it suitable for compact installations. The socket is engineered to support a static load capacity of 80 kg and a dynamic load capacity of 40 kg at speeds up to 3 km/h, providing reliable performance in both stationary and mobile applications. Its durable synthetic construction ensures resistance to wear and corrosion, making it an ideal choice for demanding industrial and commercial environments.

36 mm
40 kg
36 mm
40 kg
Accessory
Socket
Kunststoff Huelse R20-23/11

The Socket is a synthetic accessory designed for castor applications, featuring a round synthetic socket fitting that accommodates a bolt diameter of 23 mm. This lightweight component weighs only 0.01 kg and measures 36 mm in overall height, making it suitable for compact installations. The socket is engineered to support a static load capacity of 80 kg and a dynamic load capacity of 40 kg at speeds up to 3 km/h, providing reliable performance in both stationary and mobile applications. Its robust synthetic construction ensures durability and resistance to wear, making it an ideal replacement or upgrade component for castor systems requiring dependable socket functionality.

36 mm
40 kg
36 mm
40 kg
Accessory
Socket
Kunststoff Huelse R40-16/11

The Socket is an accessory designed for castor applications, featuring a synthetic socket with square fitting type. This component has an overall height of 36 mm and accommodates a bolt diameter of 16 mm. The socket demonstrates a static load capacity of 80 kg and a dynamic load capacity of 40 kg at a speed of 3 km/h, making it suitable for moderate-duty applications. With a weight of 0 kg, this lightweight accessory integrates seamlessly into castor assemblies whilst maintaining robust performance characteristics for industrial and commercial use.

36 mm
40 kg
36 mm
40 kg
Accessory
Socket
Kunststoff Huelse R40-17/11

The Socket is an accessory designed for castor applications, featuring a synthetic socket with square fitting configuration. This component measures 36 mm in overall height and weighs 0.01 kg, making it lightweight and compact for integration into castor assemblies. The socket accommodates a bolt diameter of 17 mm and is engineered to support a static load capacity of 80 kg, with a dynamic load capacity of 40 kg at speeds up to 3 km/h. The synthetic construction provides durability and corrosion resistance whilst maintaining reliable performance in demanding operational environments.

36 mm
40 kg
36 mm
40 kg
Accessory
Socket
Kunststoff Huelse R40-21/11

The Socket is a synthetic accessory designed as a square socket fitting for castor applications, featuring a robust synthetic construction that accommodates a 21 mm diameter bolt. This component measures 36 mm in overall height and weighs 0.01 kg, making it a lightweight addition to castor assemblies. The socket demonstrates a static load capacity of 80 kg and a dynamic load capacity of 40 kg at speeds up to 3 km/h, providing reliable performance for both stationary and mobile applications. Its compact dimensions and durable synthetic material composition ensure compatibility with standard castor mounting systems whilst maintaining structural integrity under specified load conditions.

36 mm
40 kg
36 mm
40 kg
Accessory
Socket
Kunststoff Huelse R40-22/11

The Socket is a synthetic accessory designed for castor applications, featuring a square socket fitting that accommodates a 22 mm bolt diameter. This component measures 36 mm in overall height and weighs 0.01 kg, making it lightweight and easy to integrate into castor assemblies. The socket is engineered to support a static load capacity of 80 kg, whilst maintaining a dynamic load capacity of 40 kg at speeds up to 3 km/h, ensuring reliable performance in both stationary and mobile applications. The synthetic construction provides durability and resistance to wear, making it suitable for demanding industrial and commercial environments where castor accessories are required.

36 mm
40 kg
36 mm
40 kg
Accessory
Socket
Kunststoff Huelse R40-23/11

The Socket is an accessory designed for castor applications, featuring a synthetic socket with square fitting type. This component measures 36 mm in overall height and accommodates a bolt diameter of 23 mm. The socket is engineered to support a static load capacity of 80 kg and a dynamic load capacity of 40 kg at speeds up to 3 km/h, making it suitable for both stationary and mobile applications. With a weight of only 0.01 kg, this lightweight accessory provides reliable performance in demanding castor assemblies whilst maintaining minimal mass contribution to the overall system.

36 mm
40 kg
36 mm
40 kg
Accessory
Socket
Kunststoff Huelse R40-26/11

The Socket is an accessory designed for castor applications, featuring a synthetic socket with square fitting configuration. This component measures 36 mm in overall height and weighs 0.01 kg, making it lightweight and compact for integration into castor assemblies. The socket accommodates a bolt diameter of 26 mm and delivers robust load-bearing capabilities, with a static load capacity of 80 kg and a dynamic load capacity of 40 kg at speeds up to 3 km/h. The synthetic construction ensures durability and resistance to wear, whilst the square socket design provides secure and reliable engagement with compatible castor fittings, making this accessory suitable for demanding industrial and commercial applications.

36 mm
40 kg
36 mm
40 kg
Accessory
Socket
Kunststoff Huelse R20-18/11 RAL7015

The Socket is an accessory designed for castor applications, featuring a synthetic socket with a round fitting type. This component has an overall height of 36 mm and accommodates an 18 mm diameter bolt for secure installation. The socket demonstrates a static load capacity of 80 kg, whilst maintaining a dynamic load capacity of 40 kg at speeds up to 3 km/h, making it suitable for both stationary and mobile applications. With a weight of 0 kg, this lightweight accessory provides reliable performance in demanding castor assemblies where durability and load-bearing capability are essential requirements.

36 mm
40 kg
36 mm
40 kg
Skip product gallery

Matching Products

Variants
Swivel castor with total lock 75 mm
Swivel castor with total lock 75 mm
Agila
2477PJP075B10-11X31

The Agila swivel castor with total lock features a stem with grip ring, with collar fitting for secure attachment. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement. The wheel comprises a polypropylene body with thermoplastic rubber tread material, mounted on precision ball bearing for optimal rolling performance, with a diameter of 75 mm. The castor has an overall height of 103 mm, providing appropriate clearance for various applications. Load specifications include a dynamic capacity of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.

75 mm
103 mm
75 kg
75 mm
103 mm
75 kg