Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

Documents

The Alpha stainless swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement under load. The wheel comprises a polyamide body with tread material identical to the wheel body, fitted with a roller bearing, stainless for corrosion resistance and longevity, and measures 200mm in diameter. The castor has an overall height of 240mm, providing appropriate clearance for various applications. Load specifications include a dynamic capacity of 500kg at speeds up to 4km/h and a static load capacity of 1000kg. This castor is specifically designed for demanding environments including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
8470UOD200P63
EAN
4031582333176
S4 Material Number
990037787
Core attributes
Type
Swivel castor
Overall width
96 mm
Load capacity at 4 km/h
500 kg
Load capacity Static
1000 kg
Overall Height
240 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-25 °C
Overall weight
2.4 kg
Product Name
Alpha stainless
Standard
EN12532 - Transport Equipment
Electric Conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
80 mm
Plate hole length (Minimum)
75 mm
Plate hole width (Maximum)
105 mm
Plate hole width (Minimum)
75 mm
Plate length
137 mm
Plate width
105 mm
Housing
Housing Color
Stainless steel
Fork shape
Broad
Housing Material
Stainless steel, heavy
Swivel Bearing
Two ball races
Dome diameter
96 mm
Swivel interference
310 mm
Offset
55 mm
Swivel radius
155 mm
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread Material Mix
Identical with wheel body
Tread width
50 mm
Diameter
200 mm
Body width
50 mm
Axle
Screwed with nut
Bearing
Roller bearing, stainless
Wheel Color
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Easy steering
Double ball bearing swivel head.
Permanent washability
All metal components made of stainless steel.
Low maintenance materials
All metal components made of Aluminum or rust-free stainless steel.
Skip product gallery

Matching Products

Variants
Fixed castor 200 mm
Fixed castor 200 mm
Alpha stainless
8478UOD200P63

The Alpha stainless is a fixed castor engineered for demanding industrial applications, featuring a medium rectangular plate fitting that ensures secure and stable mounting across diverse equipment configurations. The housing is constructed from stainless steel, heavy grade, providing exceptional corrosion resistance and durability in challenging environments including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment. The wheel assembly comprises a 200 mm diameter polyamide body with an identical tread material, ensuring consistent performance and wear characteristics throughout the wheel's operational life. The wheel is equipped with a roller bearing manufactured from stainless steel, which guarantees smooth rotation and extended service life whilst maintaining hygiene standards in sensitive applications. The overall height of the castor measures 240 mm, accommodating various equipment heights and clearance requirements. The load capacity specifications indicate a static load rating of 1000 kg, enabling the castor to support substantial stationary loads, whilst the dynamic load capacity reaches 500 kg at a maximum operational speed of 4 km/h, ensuring reliable performance during transport and manoeuvring operations. This combination of robust materials, precision engineering, and substantial load ratings makes the Alpha stainless an ideal choice for applications demanding both strength and corrosion resistance.

200 mm
240 mm
500 kg
Regular price: €47.74
net / per piece
200 mm
240 mm
500 kg