Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

Documents

The Alpha stainless swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polyamide body fitted with an elastic tyre, non-marking, vulcanised tread material, supported by a roller bearing, stainless for reliable operation in demanding environments. With a wheel diameter of 100 mm, the castor has an overall height of 128 mm. Load specifications include a dynamic capacity of 160 kg at 4 km/h operating speed and a static load capacity of 320 kg, making it suitable for catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
8470UFD100P62
EAN
4031582346787
S4 Material Number
990035151
Core attributes
Type
Swivel castor
Overall width
75 mm
Load capacity at 4 km/h
160 kg
Load capacity Static
320 kg
Overall Height
128 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.77 kg
Product Name
Alpha stainless
Standard
EN12532 - Transport Equipment
Electric Conductive
Stainless
Fitting
Fitting type
Small rectangular plate
Plate hole diameter
9 mm
Plate hole length (Maximum)
60 mm
Plate hole length (Minimum)
77 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
77 mm
Plate length
105 mm
Plate width
85 mm
Housing
Housing Color
Stainless steel
Fork shape
Broad
Housing Material
Stainless steel, heavy
Swivel Bearing
Two ball races
Dome diameter
75 mm
Swivel interference
182 mm
Offset
41 mm
Swivel radius
91 mm
Wheel
Hardness of tread (A)
63 Shore A
Body material
Polyamide
Tread Material Mix
Elastic tire, non-marking, vulcanized
Tread width
34 mm
Diameter
100 mm
Body width
34 mm
Axle
Screwed with nut
Bearing
Roller bearing, stainless
Wheel Color
Silver grey (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Easy steering
Double ball bearing swivel head.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Permanent washability
All metal components made of stainless steel.
Low maintenance materials
All metal components made of Aluminum or rust-free stainless steel.
Skip product gallery

Matching Products

Variants
Swivel castor with total lock 100 mm
Swivel castor with total lock 100 mm
Alpha stainless
8477UFD100P62

The Alpha stainless is a swivel castor with total lock featuring a small rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polyamide body fitted with an elastic tyre, non-marking, vulcanised tread material, supported by a roller bearing, stainless for enhanced durability and corrosion resistance. The wheel diameter measures 100 mm with an overall height of 128 mm. Load specifications include a dynamic capacity of 160 kg at 4 km/h operating speed and a static load capacity of 320 kg, making it suitable for catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment applications.

100 mm
128 mm
160 kg
Regular price: €80.70
net / per piece
100 mm
128 mm
160 kg
Variants
Fixed castor 100 mm
Fixed castor 100 mm
Alpha stainless
8478UFD100P62

The Alpha stainless is a fixed castor engineered for demanding industrial applications, featuring a small rectangular plate fitting that ensures secure and straightforward installation across diverse equipment platforms. The housing is constructed from heavy-duty stainless steel, providing exceptional corrosion resistance and durability in challenging environments including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment. The wheel assembly comprises a 100 mm diameter design with a polyamide body that delivers reliable performance and stability. The wheel is equipped with a roller bearing manufactured from stainless steel, ensuring smooth rotation and extended operational life, whilst the tread features an elastic, non-marking vulcanised tire that protects sensitive surfaces and maintains grip during operation. The overall height of the castor measures 128 mm, accommodating standard installation requirements. The load capacity specifications indicate a static load rating of 320 kg, enabling the castor to support substantial stationary loads, whilst the dynamic load capacity reaches 160 kg at operational speeds of up to 4 km/h, making this castor suitable for both stationary support and mobile applications requiring controlled movement across various industrial and commercial environments.

100 mm
128 mm
160 kg
Regular price: €48.50
net / per piece
100 mm
128 mm
160 kg