Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha swivel castor is a robust industrial mobility solution engineered for demanding applications across automotive, catering, logistics, and manufacturing sectors. This swivel castor is fitted with a small rectangular plate, enabling secure and straightforward installation onto equipment and transport systems. The housing is constructed from heavy steel sheet, providing exceptional durability and structural integrity, whilst the swivel mechanism incorporates two ball races to ensure smooth, reliable rotation and manoeuvrability in all operational conditions. The wheel features a 100 mm diameter and is equipped with a roller bearing for optimal performance and longevity. The tread is manufactured from elastic, non-marking, vulcanised material, making it suitable for sensitive environments including clean-room technology and food service applications where floor protection is paramount. The overall height of the castor is 128 mm, accommodating various equipment configurations and clearance requirements. The load capacity specifications are designed to meet rigorous industrial demands, with a static load capacity of 320 kg and a dynamic load capacity of 160 kg at speeds up to 4 km/h. The polyamide wheel body ensures lightweight construction without compromising strength, making the Alpha swivel castor an ideal choice for roll cages, production trolleys, tool cabinets, work benches, and specialised applications in fire protection and waste disposal equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3470UFR100P62 tyre-5015
EAN
4031582304411
S4 Material Number
990065137
Core attributes
Type
Swivel castor
Overall width
75 mm
Load capacity at 4 km/h
160 kg
Load capacity Static
320 kg
Overall Height
128 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.81 kg
Product Name
Alpha
Standard
EN12532 - Transport Equipment
Electric Conductive
Stainless
Fitting
Fitting type
Small rectangular plate
Plate hole diameter
9 mm
Plate hole length (Maximum)
60 mm
Plate hole length (Minimum)
77 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
77 mm
Plate length
105 mm
Plate width
80 mm
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, heavy
Swivel Bearing
Two ball races
Dome diameter
75 mm
Swivel interference
180 mm
Offset
40 mm
Swivel radius
90 mm
Wheel
Hardness of tread (A)
63 Shore A
Body material
Polyamide
Tread Material Mix
Elastic tire, non-marking, vulcanized
Tread width
34 mm
Diameter
100 mm
Body width
34 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Roller bearing
Wheel Color
Graphite black (RAL9011)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Easy steering
Double ball bearing swivel head.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Skip product gallery

Accessories

Wheel 100 mm
Elastech
UER 100x34-Ø12

The Elastech Wheel is a precision castor component engineered for demanding industrial applications, featuring a 100 mm diameter design with a 34 mm wide elastic tire in black vulcanized material that provides excellent grip and durability. The wheel incorporates a polyamide body combined with a roller bearing for smooth, reliable operation, whilst the hub measures 44.4 mm in length and accommodates a 12 mm diameter axle hole for secure mounting. This wheel delivers impressive load-bearing capabilities, supporting a static load capacity of 320 kg and a dynamic load capacity of 160 kg at speeds up to 4 km/h, making it suitable for heavy-duty material handling, industrial transport, and warehouse equipment where consistent performance and structural integrity are essential requirements.

100 mm
160 kg
100 mm
160 kg
Skip product gallery

Matching Products

Swivel castor with total lock 100 mm
Alpha
3477UFR100P62 tyre-5015

The Alpha is a swivel castor with total lock, designed for demanding industrial applications requiring reliable manoeuvrability and secure positioning. The castor is fitted with a small rectangular plate, providing a secure mounting interface for integration into various equipment and systems. The housing is constructed from heavy steel sheet, ensuring robust structural integrity and durability in challenging environments, whilst the swivel mechanism incorporates two ball races to facilitate smooth rotation and reliable locking functionality. The wheel features a 100 mm diameter and is equipped with a roller bearing for smooth operation; the tread is manufactured from elastic tire material that is non-marking and vulcanised, protecting sensitive surfaces whilst maintaining excellent grip and wear resistance. The wheel body is constructed from polyamide, offering a lightweight yet durable solution that resists corrosion and chemical degradation. The castor achieves an overall height of 128 mm, making it suitable for compact installations where space is constrained. Load capacity specifications indicate a static load rating of 320 kg, whilst the dynamic load capacity reaches 160 kg at speeds up to 4 km/h, making this castor ideal for applications including automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

100 mm
128 mm
160 kg
Regular price: €38.10
net / per piece
100 mm
128 mm
160 kg
Fixed castor 100 mm
Alpha
3478UFR100P62 tyre-5015

The Alpha fixed castor is a robust industrial wheel assembly engineered for demanding applications across automotive, catering, logistics, and manufacturing sectors. This castor is equipped with a small rectangular plate fitting, which provides secure and straightforward installation onto equipment and transport systems. The housing is constructed from heavy steel sheet, ensuring exceptional durability and resistance to wear in high-stress environments. The wheel features a 100 mm diameter design with a polyamide body that delivers reliable performance and longevity. The tread comprises an elastic tire with non-marking, vulcanized construction, which protects floors from discolouration whilst maintaining excellent grip and manoeuvrability across diverse surfaces. The castor incorporates a roller bearing for smooth, efficient rotation and reduced friction during operation. With an overall height of 128 mm, this castor integrates seamlessly into platform trolleys, roll cages, tool cabinets, work benches, and specialised equipment including fire fighting technology and clean-room systems. The load capacity specifications are rated at 320 kg static load and 160 kg dynamic load at speeds up to 4 km/h, making it suitable for both stationary and mobile applications. The Alpha fixed castor represents a dependable solution for container construction, waste disposal equipment, post logistic systems, and production facilities where consistent performance and reliability are paramount.

100 mm
128 mm
160 kg
Regular price: €19.75
net / per piece
100 mm
128 mm
160 kg