Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha fixed castor is engineered for demanding industrial applications and features a medium rectangular plate fitting that ensures secure and versatile mounting across diverse equipment platforms. The housing is constructed from heavy steel sheet, providing robust structural integrity and exceptional durability in challenging operational environments. The wheel assembly comprises a 160 mm diameter design with an elastic tyre featuring non-marking, vulcanised rubber that delivers superior grip and floor protection, whilst the wheel body is manufactured from polyamide to optimise weight distribution and performance. The precision ball bearing, sealed design, ensures smooth rotation and extended service life by protecting against contamination and moisture ingress. With an overall height of 200 mm, the castor integrates seamlessly into standard trolley and equipment configurations. The load capacity specifications are comprehensive: the static load rating reaches 600 kg, whilst the dynamic load capacity varies according to operational speed, supporting 200 kg at 6 km/h or 300 kg at 4 km/h, enabling flexible deployment across automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3478UFX160P63
EAN
4031582399332
S4 Material Number
990000802
Core attributes
Type
Fixed castor
Overall width
115 mm
Load capacity at 4 km/h
300 kg
Load capacity at 6 km/h
200 kg
Load capacity Static
600 kg
Overall Height
200 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-20 °C
Overall weight
1.79 kg
Product Name
Alpha
Standard
EN12532 - Transport Equipment
Electric Conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
80 mm
Plate hole length (Minimum)
75 mm
Plate hole width (Maximum)
105 mm
Plate hole width (Minimum)
75 mm
Plate length
137 mm
Plate width
115 mm
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, heavy
Swivel Bearing
Two ball races
Wheel
Hardness of tread (A)
63 Shore A
Body material
Polyamide
Tread Material Mix
Elastic tire, non-marking, vulcanized
Tread width
46 mm
Diameter
160 mm
Body width
46 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing, sealed
Wheel Color
Silver grey (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Protective seal
Wheels with sealed bearings to protect against spray water and dirt.
Skip product gallery

Matching Products

Variants
Swivel castor with total lock 160 mm
Swivel castor with total lock 160 mm
Alpha
3477UFP160P63

The Alpha swivel castor with total lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polyamide body fitted with an elastic tyre that is non-marking and vulcanised, mounted on precision ball bearings for optimal performance, with a diameter of 160 mm. The castor has an overall height of 200 mm, providing appropriate ground clearance for various applications. Load capacity specifications include dynamic ratings of 300 kg at 4 km/h and 200 kg at 6 km/h operating speeds, whilst the static load capacity reaches 600 kg, making it suitable for demanding industrial environments including automotive OEM, catering systems, container construction, and various transport equipment applications.

160 mm
200 mm
300 kg
Regular price: €97.75
net / per piece
160 mm
200 mm
300 kg
Variants
Swivel castor 160 mm
Swivel castor 160 mm
Alpha
3470UFP160P63

The Alpha swivel castor features a medium rectangular plate fitting for secure mounting to equipment. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes under load. The wheel comprises a polyamide body fitted with an elastic tyre that is non-marking and vulcanised, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 160 mm with an overall castor height of 200 mm. Load capacity specifications include dynamic ratings of 300 kg at 4 km/h and 200 kg at 6 km/h operating speeds, whilst the static load capacity reaches 600 kg. This castor is engineered for demanding applications including automotive OEM, catering carts, container construction, electronic systems, fire fighting technology, machine construction, logistics systems, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.

160 mm
200 mm
300 kg
Regular price: €70.15
net / per piece
160 mm
200 mm
300 kg