Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

Documents

The Alpha stainless is a fixed castor designed for demanding industrial and commercial applications, featuring a small rectangular plate fitting that ensures secure and straightforward installation onto equipment and transport systems. The housing is constructed from heavy-duty stainless steel, providing exceptional corrosion resistance and durability in challenging environments including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment. The wheel assembly comprises a 125 mm diameter design with a polyamide body material that delivers reliable performance and stability. The wheel is equipped with a roller bearing manufactured from stainless steel, ensuring smooth rotation and extended operational life, whilst the tread features an elastic, non-marking vulcanised tire that protects sensitive surfaces and maintains excellent grip across various floor types. The overall height of the castor measures 155 mm, accommodating standard installation requirements across diverse equipment configurations. The load capacity specifications indicate a static load rating of 500 kg, enabling the castor to support substantial stationary loads, whilst the dynamic load capacity reaches 250 kg at a maximum operational speed of 4 km/h, making it suitable for mobile applications requiring controlled movement and reliable performance under load.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
8478UFD125P62
EAN
4031582347135
S4 Material Number
990035522
Core attributes
Type
Fixed castor
Overall width
85 mm
Load capacity at 4 km/h
250 kg
Load capacity Static
500 kg
Overall Height
155 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.78 kg
Product Name
Alpha stainless
Standard
EN12532 - Transport Equipment
Electric Conductive
Stainless
Fitting
Fitting type
Small rectangular plate
Plate hole diameter
9 mm
Plate hole length (Maximum)
60 mm
Plate hole length (Minimum)
77 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
77 mm
Plate length
100 mm
Plate width
85 mm
Housing
Housing Color
Stainless steel
Fork shape
Broad
Housing Material
Stainless steel, heavy
Swivel Bearing
Two ball races
Wheel
Hardness of tread (A)
63 Shore A
Body material
Polyamide
Tread Material Mix
Elastic tire, non-marking, vulcanized
Tread width
40 mm
Diameter
125 mm
Body width
40 mm
Axle
Screwed with nut
Bearing
Roller bearing, stainless
Wheel Color
Silver grey (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Permanent washability
All metal components made of stainless steel.
Low maintenance materials
All metal components made of Aluminum or rust-free stainless steel.
Skip product gallery

Matching Products

Variants
Swivel castor 125 mm
Swivel castor 125 mm
Alpha stainless
8470UFD125P62

The Alpha stainless swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polyamide body fitted with an elastic tyre, non-marking, vulcanised tread material, and is equipped with a roller bearing, stainless for optimal performance and corrosion resistance. The wheel diameter measures 125mm, whilst the overall height of the complete assembly is 155mm. Load specifications include a dynamic capacity of 250kg at speeds up to 4km/h and a static load capacity of 500kg, making it suitable for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.

125 mm
155 mm
250 kg
Regular price: €88.15
net / per piece
125 mm
155 mm
250 kg
Variants
Swivel castor with total lock 125 mm
Swivel castor with total lock 125 mm
Alpha stainless
8477UFD125P62

The Alpha stainless is a swivel castor with total lock, designed for demanding industrial and hygienic environments. It is attached via a small rectangular plate. The housing is made of heavy stainless steel and incorporates two ball races in its swivel bearing. The wheel has a diameter of 125 mm and is fitted with a stainless roller bearing. Its elastic, vulcanized, non-marking tyre is mounted on a polyamide wheel body. The overall height is 155 mm. The castor offers a static load capacity of 500 kg and a dynamic load capacity of 250 kg at a speed of 4 km/h. Applications include catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection, machine construction, and transport equipment.

125 mm
155 mm
250 kg
Regular price: €106.70
net / per piece
125 mm
155 mm
250 kg