Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

Documents

The Alpha stainless is a fixed castor designed for demanding industrial and commercial applications, featuring a small rectangular plate fitting that ensures secure and straightforward installation onto equipment and transport systems. The housing is constructed from heavy-duty stainless steel and incorporates two ball races within the swivel bearing assembly, providing reliable rotational performance and exceptional corrosion resistance suitable for hygiene-critical environments. The wheel comprises a 125 mm diameter design with a polypropylene body and solid rubber, non-marking tread material, ensuring compatibility with sensitive flooring and clean-room conditions whilst delivering dependable traction and manoeuvrability. The castor achieves an overall height of 155 mm, making it suitable for integration into compact equipment configurations. Load capacity specifications indicate a static load rating of 200 kg and a dynamic load capacity of 100 kg at speeds up to 4 km/h, with the stainless steel roller bearing providing smooth operation under sustained use. The Alpha stainless is ideally suited for applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection equipment, machine construction, and transport equipment, where durability, hygiene compliance, and reliable performance are essential operational requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
8478PID125P62
EAN
4031582381702
S4 Material Number
990035730
Core attributes
Type
Fixed castor
Overall width
85 mm
Load capacity at 4 km/h
100 kg
Load capacity Static
200 kg
Overall Height
155 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.83 kg
Product Name
Alpha stainless
Standard
EN12532 - Transport Equipment
Electric Conductive
Stainless
Fitting
Fitting type
Small rectangular plate
Plate hole diameter
9 mm
Plate hole length (Maximum)
60 mm
Plate hole length (Minimum)
77 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
77 mm
Plate length
100 mm
Plate width
85 mm
Housing
Housing Color
Stainless steel
Fork shape
Broad
Housing Material
Stainless steel, heavy
Swivel Bearing
Two ball races
Wheel
Hardness of tread (A)
80 Shore A
Body material
Polypropylene
Tread Material Mix
Solid rubber, non-marking
Tread width
37 mm
Diameter
125 mm
Body width
37 mm
Axle
Screwed with nut
Bearing
Roller bearing, stainless
Wheel Color
Graphite black (RAL9011)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Permanent washability
All metal components made of stainless steel.
Low maintenance materials
All metal components made of Aluminum or rust-free stainless steel.
Skip product gallery

Matching Products

Variants
Swivel castor 125 mm
Swivel castor 125 mm
Alpha stainless
8470PID125P62

The Alpha stainless swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with solid rubber, non-marking tread material, mounted on a roller bearing, stainless configuration, with a diameter of 125 mm for optimal performance across various surfaces. The castor has an overall height of 155 mm, providing appropriate clearance for most applications. Load specifications include a dynamic capacity of 100 kg at speeds up to 4 km/h and a static load capacity of 200 kg, making it suitable for catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment applications.

125 mm
155 mm
100 kg
Regular price: €16.87
net / per piece
125 mm
155 mm
100 kg
Variants
Swivel castor with total lock 125 mm
Swivel castor with total lock 125 mm
Alpha stainless
8477PID125P62

The Alpha stainless is a swivel castor with total lock featuring a small rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polypropylene body with solid rubber, non-marking tread material, mounted on roller bearing, stainless for enhanced durability and corrosion resistance, with a diameter of 125 mm providing optimal rolling performance. The castor has an overall height of 155 mm, making it suitable for various industrial applications. Load specifications include a dynamic capacity of 100 kg at speeds up to 4 km/h and a static load capacity of 200 kg, making it ideal for catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment applications.

125 mm
155 mm
100 kg
Regular price: €32.47
net / per piece
125 mm
155 mm
100 kg