Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha fixed castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust durability and structural integrity. The wheel incorporates a polypropylene body with thermoplastic rubber tread material for optimal performance, equipped with precision ball bearing technology for smooth operation. The wheel diameter measures 125 mm, whilst the overall height of the castor assembly is 155 mm. Load capacity specifications include a dynamic load rating of 180 kg at speeds up to 4 km/h and a static load capacity of 360 kg. This castor is suitable for diverse applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3478PJP125P62 65A
EAN
4031582409741
S4 Materialnumber
990061809
Core attributes
Housing type
Fixed castor
Overall width
85 mm
Load capacity at 4 km/h
180 kg
Load capacity Static
360 kg
Overall height
155 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.72 kg
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Small rectangular plate
Plate hole diameter
9 mm
Plate hole length (Maximum)
60 mm
Plate hole length (Minimum)
77 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
77 mm
Plate length
103 mm
Plate width
85 mm
Housing
Colour
Blue passivated
Fork shape
Broad
Material
Steel sheet, heavy
Swivel bearing
Two ball races
Wheel
Hardness of tread (A)
65 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
40 mm
Diameter
125 mm
Body width
40 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
Wheel color
Silver grey (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Skip product gallery

Accessories

Wheel 125 mm
Elastech
UER 125x40-Ø12

The Elastech wheel is a castor wheel manufactured from polyamide with a diameter of 125 mm and a tread width of 40 mm, featuring an elastic tire in black vulcanized material that provides reliable performance across various applications. The wheel is equipped with a roller bearing and incorporates a hub length of 44 mm with an axle hole diameter of 12 mm, ensuring compatibility with standard castor assemblies. This wheel is designed to support a static load capacity of 500 kg, whilst maintaining a dynamic load capacity of 250 kg at speeds up to 4 km/h, making it suitable for both stationary and mobile applications requiring robust load-bearing capabilities in industrial and commercial environments.

125 mm
250 kg
125 mm
250 kg
Skip product gallery

Matching Products

Variants
Swivel castor 125 mm
Swivel castor 125 mm
Alpha
3470PJP125P62 65A

The Alpha swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel comprises a polypropylene body with thermoplastic rubber tread material, mounted on precision ball bearings for optimal performance, with a diameter of 125 mm. The castor has an overall height of 155 mm. Load specifications include a dynamic capacity of 180 kg at speeds up to 4 km/h and a static load capacity of 360 kg. This versatile castor is suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

125 mm
155 mm
180 kg
Regular price: €29.35
net / per piece
125 mm
155 mm
180 kg
Variants
Swivel castor with total lock 125 mm
Swivel castor with total lock 125 mm
Alpha
3477PJP125P62 65A

The Alpha swivel castor with total lock features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst the precision ball bearing ensures smooth rolling performance with minimal maintenance requirements. The castor has a wheel diameter of 125mm and an overall height of 155mm, making it suitable for medium-duty applications. Load specifications include a dynamic capacity of 180kg at speeds up to 4km/h and a static load capacity of 360kg, making it ideal for automotive OEM, catering carts, container construction, electronic systems, fire fighting technology, machine construction, logistics systems, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.

125 mm
155 mm
180 kg
Regular price: €36.30
net / per piece
125 mm
155 mm
180 kg