Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha is a fixed castor designed for demanding industrial applications, featuring a small rectangular plate fitting that ensures secure and straightforward installation onto equipment and transport systems. The housing is constructed from heavy steel sheet, providing exceptional durability and structural integrity to withstand rigorous operational environments. The wheel assembly comprises a 100 mm diameter wheel with a solid rubber, non-marking tread material that delivers reliable traction whilst protecting floor surfaces from marking and contamination, supported by a roller bearing that enables smooth and consistent rotation. The castor achieves an overall height of 128 mm, making it suitable for integration into various platform and trolley designs. Load capacity specifications indicate a static load rating of 150 kg, permitting substantial weight distribution during stationary operations, whilst the dynamic load capacity reaches 75 kg when the castor is in motion at speeds up to 4 km/h, ensuring safe and controlled movement of loaded equipment. The polypropylene wheel body material combines lightweight characteristics with chemical resistance, making the Alpha particularly well-suited for applications spanning automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches, where reliable castor performance and floor protection are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3478PIJ100P62
EAN
4031582335521
S4 Material Number
990001242
Core attributes
Type
Fixed castor
Overall width
85 mm
Load capacity at 4 km/h
75 kg
Load capacity Static
150 kg
Overall Height
128 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.54 kg
Product Name
Alpha
Standard
EN12532 - Transport Equipment
Electric Conductive
Stainless
Fitting
Fitting type
Small rectangular plate
Plate hole diameter
9 mm
Plate hole length (Maximum)
60 mm
Plate hole length (Minimum)
77 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
77 mm
Plate length
103 mm
Plate width
85 mm
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, heavy
Swivel Bearing
Two ball races
Wheel
Hardness of tread (A)
80 Shore A
Body material
Polypropylene
Tread Material Mix
Solid rubber, non-marking
Tread width
35 mm
Diameter
100 mm
Body width
35 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Roller bearing
Wheel Color
Graphite black (RAL9011)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Skip product gallery

Matching Products

Variants
Swivel castor with total lock 100 mm
Swivel castor with total lock 100 mm
Alpha
3477PIJ100P62

The Alpha swivel castor with total lock features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel assembly comprises a polypropylene body with solid rubber, non-marking tread material and precision roller bearing for enhanced durability and quiet operation. With a wheel diameter of 100mm, the castor provides an overall height of 128mm for optimal ground clearance. Load specifications include a dynamic capacity of 75kg at speeds up to 4km/h and a static load rating of 150kg, making it suitable for automotive OEM, catering carts, container construction, electronic systems, fire fighting technology, machine construction, logistics, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.

100 mm
128 mm
75 kg
Regular price: €39.10
net / per piece
100 mm
128 mm
75 kg