Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Agila fixed castor is a robust mobility solution engineered for demanding commercial and healthcare environments, featuring a rectangular plate fitting that ensures secure and straightforward installation onto equipment and furniture. The housing is constructed from medium-grade steel sheet, providing exceptional durability and structural integrity whilst maintaining a lightweight profile suitable for various applications. The wheel assembly comprises a 100 mm diameter design with a cone ball bearing that delivers smooth, reliable rotation and extended operational life, combined with a solid rubber tread in black with electric-conductive properties, ensuring safe operation in environments where static electricity dissipation is critical. The overall height of the castor measures 135 mm, allowing for precise integration into existing equipment designs and spatial constraints. This fixed castor is engineered to support a static load capacity of 160 kg, making it suitable for stationary applications and equipment at rest, whilst the dynamic load capacity reaches 80 kg when the castor is in motion at speeds up to 3 km/h. The Agila fixed castor is specifically designed for use in care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications, where reliable performance, safety, and durability are paramount requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2478DYK100P50
EAN
4031582335248
S4 Material Number
990028597
Core attributes
Type
Fixed castor
Overall width
60 mm
Load capacity at 3 km/h
80 kg
Load capacity Static
160 kg
Overall Height
135 mm
Temperature range (Maximum)
85 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.78 kg
Product Name
Agila
Standard
EN12530 - Devices Castors
Electric Conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
8.5 mm
Plate hole length (Maximum)
51.5 mm
Plate hole length (Minimum)
46.5 mm
Plate hole width (Maximum)
61.5 mm
Plate hole width (Minimum)
56 mm
Plate length
77 mm
Plate width
67 mm
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, medium
Swivel Bearing
Two ball races
Dome diameter
60 mm
Wheel
Hardness of tread (A)
80 Shore A
Body material
Sheet Steel
Tread Material Mix
Solid rubber, black, electric-conductive
Tread width
32 mm
Diameter
100 mm
Body width
32 mm
Threadguards
With threadguard
Bearing
Cone ball bearing
Wheel Color
Blue passivated
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Skip product gallery

Accessories

Wheel 100 mm
Puretech
DIK 100x32-Ø8,1

The Puretech wheel is a 100 mm diameter castor wheel constructed from sheet steel with a solid rubber, non-marking tread measuring 32 mm in width. The wheel features a cone ball bearing for smooth operation and is designed with a hub length of 36 mm and an 8 mm axle hole diameter. This wheel is engineered to support a static load capacity of 160 kg and a dynamic load capacity of 80 kg at speeds up to 3 km/h, making it suitable for a wide range of applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and transport equipment.

100 mm
80 kg
100 mm
80 kg
Skip product gallery

Matching Products

Variants
Swivel castor 100 mm
Swivel castor 100 mm
Agila
2470DYK100P50

The Agila swivel castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement under load. The wheel comprises a sheet steel body with solid rubber tread material in black that provides electric-conductive properties, whilst the cone ball bearing system delivers reliable rolling performance with a wheel diameter of 100mm. The castor has an overall height of 135mm, making it suitable for various institutional applications. Load specifications include a dynamic capacity of 80kg at speeds up to 3km/h and a static load capacity of 160kg, making this castor ideal for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.

100 mm
135 mm
80 kg
Regular price: €43.45
net / per piece
100 mm
135 mm
80 kg
Variants
Swivel castor with total lock 100 mm
Swivel castor with total lock 100 mm
Agila
2477DYK100P50

Agila is a swivel castor with total lock designed for demanding mobile applications in care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display units. The fitting is a rectangular plate, which provides a secure and stable mounting interface to the equipment frame. The housing is manufactured from medium steel sheet and incorporates a swivel bearing with two ball races, ensuring smooth and precise rotation of the castor under load. The wheel has a diameter of 100 mm and features a solid rubber tread in black, which is electric-conductive to dissipate static charge, making it suitable for sensitive environments. The wheel body is constructed from sheet steel, and it runs on a cone ball bearing for low rolling resistance and reliable performance. The overall height of the castor is 135 mm, measured from the mounting surface to the base of the wheel. The static load capacity is 160 kg, while the dynamic load capacity is 80 kg at a travelling speed of 3 km/h, so the castor should be selected and positioned with these limits in mind.

100 mm
135 mm
80 kg
Regular price: €49.85
net / per piece
100 mm
135 mm
80 kg