Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Duratech wheel is a precision-engineered component designed for castor applications, featuring a robust polyamide heavy-duty body construction. With an overall diameter of 85 mm and a tread width of 65 mm, this wheel delivers reliable performance in demanding environments. The hub length measures 65 mm, whilst the axle hole diameter is specified at 20 mm to accommodate standard mounting requirements. The wheel incorporates a precision ball bearing for smooth rotation and longevity. The tread material is identical with the wheel body, ensuring consistent wear characteristics and durability. Load capacity specifications indicate a static load rating of 1300 kg, whilst dynamic load ratings vary according to operational speed: 520 kg at 6 km/h or 650 kg at 4 km/h. These comprehensive specifications make the Duratech wheel suitable for heavy-duty industrial castor applications requiring reliable load distribution and extended service life.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
TOP 085x65-Ø20 HL65
EAN
4031582331172
S4 Materialnumber
199832611
Core attributes
Housing type
Wheel
Load capacity at 4 km/h
650 kg
Load capacity at 6 km/h
520 kg
Load capacity Static
1300 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-40 °C
Overall weight
0.54 kg
Product name
Duratech
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Wheel
Bearing type
6204
Hardness of tread (D)
75 Shore D
Body material
Polyamide, heavy
Tread material
Identical with wheel body
Axle hole diameter
20 mm
Hub length
65 mm
Tread width
65 mm
Diameter
85 mm
Body width
65 mm
Threadguards
Without threadguard
Bearing
Precision ball bearing
Wheel color
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.