Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Novatech wheel is a precision castor component engineered for demanding industrial applications, featuring a steel and iron body with a polyurethane casted tread. The wheel measures 82 mm in diameter with a tread width of 28 mm, whilst the hub extends 26 mm in length and accommodates an axle hole diameter of 12 mm. Equipped with a precision ball bearing for smooth rotation, this wheel delivers exceptional load-bearing performance with a static load capacity of 700 kg and a dynamic load capacity of 350 kg at speeds up to 4 km/h, making it suitable for heavy-duty mobile equipment and industrial castor assemblies requiring reliable, long-lasting performance under substantial loads.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ETP 082x28-Ø12 HL26
EAN
4031582318654
S4 Material Number
199830658
Core attributes
Type
Wheel
Load capacity at 4 km/h
350 kg
Load capacity Static
700 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.48 kg
Product Name
Novatech
Standard
EN12532 - Transport Equipment
Electric Conductive
Stainless
Wheel
Bearing type
6201
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Steel, iron
Tread Material Mix
Polyurethane, casted
Axle Hole Diameter
12 mm
Hub Length
26 mm
Tread width
28 mm
Diameter
82 mm
Body width
28 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
Wheel Color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.