Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Novatech wheel is a precision castor component engineered for demanding industrial applications, featuring an 80 mm diameter with a 25 mm wide polyurethane casted tread that ensures excellent grip and durability. The wheel body is constructed from steel and iron, providing robust structural integrity, whilst the hub measures 12 mm in length and accommodates a 25 mm axle hole diameter for secure mounting. The wheel is equipped with a precision ball bearing (RS/2RS) that facilitates smooth rotation and extended operational life. In terms of load capacity, the wheel supports a static load of 320 kg, whilst the dynamic load capacity varies depending on operational speed: 130 kg at 6 km/h or 160 kg at 4 km/h, making it suitable for both high-speed and heavy-load applications within the specified parameters.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ETY 080x25-Ø25
EAN
4031582369427
S4 Materialnumber
199839178
Core attributes
Housing type
Wheel
Load capacity at 4 km/h
160 kg
Load capacity at 6 km/h
130 kg
Load capacity Static
320 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.38 kg
Product name
Novatech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Steel, iron
Tread material
Polyurethane, casted
Axle hole diameter
25 mm
Hub length
12 mm
Tread width
25 mm
Diameter
80 mm
Body width
25 mm
Threadguards
With threadguard
Bearing
Precision ball bearing (RS/2RS)
Wheel color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.