Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Novatech Wheel is a precision castor wheel engineered for demanding industrial applications, featuring a steel and iron body with a polyurethane, casted tread measuring 70 mm in width. The wheel has an overall diameter of 80 mm with a hub length of 70 mm and an axle hole diameter of 20 mm, accommodating standard castor fittings. Equipped with a precision ball bearing for smooth rotation and durability, this wheel delivers exceptional load-carrying capability with a static load capacity of 1400 kg. For dynamic applications, the wheel supports 560 kg at speeds up to 6 km/h or 700 kg at speeds up to 4 km/h, making it suitable for both high-speed and heavy-load transport scenarios in warehousing, manufacturing, and logistics environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ETP 080x70-Ø20 HL70
EAN
4031582318623
S4 Materialnumber
199801021
Core attributes
Housing type
Wheel
Load capacity at 4 km/h
700 kg
Load capacity at 6 km/h
560 kg
Load capacity Static
1400 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-10 °C
Overall weight
1.09 kg
Product name
Novatech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Bearing type
6204
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Steel, iron
Tread material
Polyurethane, casted
Axle hole diameter
20 mm
Hub length
70 mm
Tread width
70 mm
Diameter
80 mm
Body width
70 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
Wheel color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.