Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Maxtech wheel is a precision castor component engineered for demanding industrial applications, featuring a 200 mm diameter with a 50 mm wide polyurethane foamed tread that delivers excellent grip and durability. The wheel body is constructed from polypropylene, whilst the hub measures 60 mm in length and accommodates an 8 mm axle hole diameter for secure mounting. Equipped with a precision ball bearing for smooth rotation and minimal friction, this wheel is rated for a static load capacity of 150 kg and a dynamic load capacity of 75 kg at speeds up to 4 km/h, making it suitable for mobile equipment, trolleys, and light industrial transport applications where reliable performance and load stability are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PNP 200x50-Ø8 HL60
EAN
4031582320657
S4 Material Number
199005570
Core attributes
Type
Wheel
Load capacity at 4 km/h
75 kg
Load capacity Static
150 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.66 kg
Product Name
Maxtech
Standard
EN12532 - Transport Equipment
Electric Conductive
Stainless
Wheel
Hardness of tread (A)
70 Shore A
Body material
Polypropylene
Tread Material Mix
Polyurethane, foamed
Axle Hole Diameter
8 mm
Hub Length
60 mm
Tread width
50 mm
Diameter
200 mm
Body width
50 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
Wheel Color
Black
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.