Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Novatech wheel is a precision-engineered castor component featuring a 125 mm diameter with a 50 mm wide tread manufactured from PUR casted premium material, designed to deliver exceptional performance across diverse industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. The wheel incorporates an aluminium body with a precision ball bearing and hub length of 60 mm, accommodating an axle hole diameter of 20 mm for secure mounting. Load capacity specifications include a static load rating of 1000 kg, whilst dynamic load capacity reaches 400 kg at 6 km/h or 500 kg at 4 km/h, ensuring reliable operation under demanding industrial conditions and variable speed requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ITP 125x50-Ø20 HL60 cv R25
S4 Material Number
199865008
Core attributes
Type
Wheel
Load capacity at 4 km/h
500 kg
Load capacity at 6 km/h
400 kg
Load capacity Static
1000 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.82 kg
Product Name
Novatech
Standard
EN12532 - Transport Equipment
Electric Conductive
Stainless
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Aluminium
Tread Material Mix
PUR casted premium
Axle Hole Diameter
20 mm
Hub Length
60 mm
Tread width
50 mm
Diameter
125 mm
Body width
50 mm
Threadguards
Without threadguard
Bearing
Precision ball bearing
Wheel Color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.