Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Novatech wheel features a steel, iron body construction with a 100 mm diameter and 40 mm tread width made from casted polyurethane, incorporating a precision ball bearing system with a 25 mm axle hole diameter and 40 mm hub length. Load specifications include a static capacity of 1000 kg, whilst dynamic load capacity varies with operating speed: 500 kg at 4 km/h and 400 kg at 6 km/h, making it suitable for demanding industrial castor applications requiring reliable performance under varying load conditions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ETP 100x40-Ø25 HL40
EAN
4031582318869
S4 Material Number
199828816
Core attributes
Type
Wheel
Load capacity at 4 km/h
500 kg
Load capacity at 6 km/h
400 kg
Load capacity Static
1000 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.75 kg
Product name
Novatech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Bearing type
6205
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Steel, iron
Tread material
Polyurethane, casted
Axle hole diameter
25 mm
Hub length
40 mm
Tread width
40 mm
Diameter
100 mm
Body width
40 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
Wheel color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.