Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

Documents

The Kappa load is a swivel castor with total lock, head end of castor, designed for heavy-duty industrial applications. It features a large rectangular plate fitting for secure mounting to equipment. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for smooth operation and durability. The wheel comprises a cast iron body with polyurethane, casted tread material, mounted on precision ball bearings, with a diameter of 300 mm. The castor has an overall height of 355 mm. Load capacity specifications include dynamic loads of 2400 kg at 4 km/h and 2000 kg at 6 km/h, with a static load capacity of 4000 kg. This castor is suitable for airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9652FTP300P64 CL97
EAN
4031582314823
S4 Material Number
990827724
Core attributes
Type
Swivel castor with total lock, head end of castor
Overall width
140 mm
Load capacity at 4 km/h
2400 kg
Load capacity at 6 km/h
2000 kg
Load capacity Static
4000 kg
Overall Height
355 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-10 °C
Overall weight
22.33 kg
Product Name
Kappa load
Standard
EN12533 - Heavy Duty Castors
Electric Conductive
Stainless
Fitting
Fitting type
Large rectangular plate
Plate hole diameter
15 mm
Plate hole length (Maximum)
105 mm
Plate hole width (Maximum)
140 mm
Plate length
175 mm
Plate width
140 mm
Housing
Housing Color
Zink-iron (transparent)
Fork shape
Broad, reinforced
Housing Material
Iron forged, heavy
Swivel Bearing
Deep-groove ball thrust roller bearing
Dome diameter
140 mm
Swivel interference
460 mm
Offset
76 mm
Swivel radius
230 mm
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Cast iron
Tread Material Mix
Polyurethane, casted
Tread width
80 mm
Diameter
300 mm
Body width
80 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
Wheel Color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Strong construction
Housing made of heavy steel for high load capacity.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Skip product gallery

Matching Products

Variants
Swivel castor 300 mm
Swivel castor 300 mm
Kappa load
9650FTP300P64 CL97

The Kappa load swivel castor features a large rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel assembly comprises a cast iron body with polyurethane, casted tread material, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 300 mm with an overall height of 355 mm. Load capacity specifications include dynamic ratings of 2400 kg at 4 km/h and 2000 kg at 6 km/h operating speeds, whilst the static load capacity reaches 4000 kg. This heavy-duty castor is engineered for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.

300 mm
355 mm
2400 kg
300 mm
355 mm
2400 kg
Variants
Swivel castor with directional lock 300 mm
Swivel castor with directional lock 300 mm
Kappa load
9651FTP300P64 CL97

The Kappa load is a swivel castor with directional lock featuring a large rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for reliable directional control and smooth operation. The wheel assembly comprises a cast iron body with polyurethane, casted tread material, mounted on precision ball bearings, with a diameter of 300 mm ensuring excellent load distribution and durability. The overall height measures 355 mm, providing optimal ground clearance for various industrial applications. Load specifications include a dynamic capacity of 2400 kg at 4 km/h and 2000 kg at 6 km/h, with a static load capacity of 4000 kg, making it suitable for airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.

300 mm
355 mm
2400 kg
300 mm
355 mm
2400 kg