Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Kappa load is a swivel castor with total lock, head end of castor, suited to demanding industrial mobility tasks. The fitting is a medium rectangular plate, providing a robust and secure mounting interface for the castor assembly. The housing features a deep-groove ball thrust roller bearing in the swivel assembly and is made from heavy iron forged material. The 200 mm diameter wheel runs on a precision ball bearing, with a cast iron body and an Ultratech Polyurethane, casted tread. The overall height of the castor is 245 mm, which should be considered when designing mounting clearance. The static load capacity is 2880 kg, and the dynamic load capacity is 1200 kg at 6 km/h and 1440 kg at 4 km/h. Applications include airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9652FCP200P63 WT50
EAN
4031582451917
Core attributes
Type
Swivel castor with total lock, head end of castor
Load capacity at 4 km/h
1440 kg
Load capacity at 6 km/h
1200 kg
Load capacity Static
2880 kg
Overall Height
245 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
7.7 kg
Product Name
Kappa load
Standard
EN12533 - Heavy Duty Castors
Electric Conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
105 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
75 mm
Plate length
135 mm
Plate width
110 mm
Housing
Fork shape
Broad, reinforced
Housing Material
Iron forged, heavy
Swivel Bearing
Deep-groove ball thrust roller bearing
Swivel interference
318 mm
Offset
59 mm
Swivel radius
159 mm
Wheel
Hardness of tread (A)
92 Shore A
Body material
Cast iron
Tread Material Mix
Ultratech Polyurethane, casted
Tread width
50 mm
Diameter
200 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Strong construction
Housing made of heavy steel for high load capacity.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Skip product gallery

Accessories

Accessory
Foot protection
Foot Protection Ø200

The Foot protection is an accessory designed to enhance castor functionality and performance in demanding industrial and commercial environments. This component weighs 0.75 kg and is engineered to provide robust protection for castor feet, preventing damage from impact, abrasion, and environmental hazards. The accessory integrates seamlessly with standard castor assemblies, offering engineers a reliable solution for extending equipment lifespan and maintaining operational efficiency. Its substantial construction ensures durability under continuous use, making it suitable for applications requiring enhanced wear resistance and protective capabilities across various flooring surfaces and operational conditions.

Variants
Swivel castor 75 mm
Swivel castor 75 mm
Agila
2470PJP075P30-11

The Agila swivel castor is a precision-engineered mobility solution designed for demanding institutional and commercial environments. The castor features a bolt hole fitting that accommodates standard screws of any length, enabling straightforward installation across diverse equipment platforms. The housing is constructed from medium steel sheet and incorporates two ball races within the swivel bearing assembly, ensuring smooth rotational movement and extended operational longevity. The wheel measures 75 mm in diameter and is engineered with a polypropylene body combined with a thermoplastic rubber tread, delivering optimal grip and durability across varied floor surfaces. The precision ball bearing integrated within the wheel assembly facilitates smooth rolling motion whilst minimising friction and wear. The overall height of the castor is 100 mm, providing a compact profile suitable for integration into space-constrained applications. The load capacity specifications indicate a static load rating of 150 kg, permitting substantial weight distribution during stationary use, whilst the dynamic load capacity reaches 75 kg when the castor is in motion at speeds up to 3 km/h. The Agila swivel castor is particularly well-suited for deployment across care beds, catering carts and meal delivery systems, hospital environments, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications, where reliable mobility and load-bearing performance are essential operational requirements.

75 mm
100 mm
75 kg
75 mm
100 mm
75 kg
Skip product gallery

Matching Products

Swivel castor 200 mm
Kappa load
9650FTP200P63 CL67

The Kappa load swivel castor is a heavy-duty mobility solution engineered for demanding industrial applications including airport equipment, AMR systems, automotive OEM operations, ceramic and glass manufacturing, production and platform trolleys, and AGV systems. The castor is fitted with a medium rectangular plate that provides secure attachment to host equipment whilst maintaining design flexibility across various mounting configurations. The housing comprises iron forged, heavy-duty construction that incorporates a deep-groove ball thrust roller bearing, ensuring smooth rotational movement and exceptional durability under continuous operational stress. The wheel features a 200 mm diameter design with a cast iron body and PUR casted premium tread material, supported by precision ball bearings that deliver reliable performance and extended service life. The overall height of the assembly measures 245 mm, providing optimal ground clearance for most industrial trolley and platform applications. The castor demonstrates impressive load-carrying capabilities, with a static load capacity of 2000 kg and dynamic load capacities of 1000 kg at 6 km/h or 1200 kg at 4 km/h, making it suitable for both stationary and mobile applications requiring substantial weight support and manoeuvrability in high-traffic industrial environments.

200 mm
245 mm
1200 kg
200 mm
245 mm
1200 kg
Swivel castor with directional lock 200 mm
Kappa load
9651FTP200P63 CL67

The Kappa load is a swivel castor with directional lock designed for demanding industrial material handling applications. The fitting is a medium rectangular plate that provides a robust and secure mounting interface for the unit. The housing is manufactured from heavy forged iron and incorporates a deep-groove ball thrust roller bearing within the swivel assembly. The wheel has a diameter of 200 mm and runs on a precision ball bearing, with a premium casted PUR tread on a cast iron body. The overall height of the castor is 245 mm. The static load capacity is 2000 kg. Under dynamic conditions, the castor supports 1000 kg at 6 km/h and 1200 kg at 4 km/h. Typical applications include airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.

200 mm
245 mm
1200 kg
200 mm
245 mm
1200 kg