Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Agila is a swivel castor with total lock featuring a synthetic expander square fitting that requires specification of the tube inner diameter when ordering. The housing is constructed from medium-grade steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement. The wheel comprises a sheet steel body fitted with solid rubber tread in black with electric-conductive properties, mounted on cone ball bearings for reliable rotation. The wheel diameter measures 75mm. The castor has an overall height of 103mm. Load specifications include a dynamic capacity of 55kg at speeds up to 3km/h and a static load capacity of 110kg, making it suitable for medium-duty industrial applications requiring mobility control and electrical conductivity.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2477DYK075R47-32-35
EAN
4031582341515
Core attributes
Type
Swivel castor with total lock
Load capacity at 3 km/h
55 kg
Load capacity Static
110 kg
Overall height
103 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Hint
Please indicate required tube innerdiameter when ordering.
Fitting type
Synthetic expander, square
Expander fitting (Maximum)
35 mm
Expander fitting (Minimum)
32 mm
Housing
Colour
Blue passivated
Fork shape
Broad
Material fork
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
160 mm
Offset
24 mm
Swivel radius
80 mm
Wheel
Hardness of tread (A)
80 Shore A
Body material
Sheet Steel
Tread material
Solid rubber, black, electric-conductive
Tread width
25 mm
Diameter
75 mm
Threadguards
With threadguard
Bearing
Cone ball bearing
Handle Set
Hint
Please indicate required tube innerdiameter when ordering.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Easy steering
Double ball bearing swivel head.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Skip product gallery

Accessories

Accessory
Expander
Kompl. Bef. R47/32-35 montiert

The Expander accessory is designed to provide a secure fitting solution for castor applications, featuring an adjustable diameter range from 32 mm to 35 mm minimum to maximum fitting capacity. This lightweight component weighs just 0.17 kg, making it suitable for various industrial and commercial castor installations where precise diameter adjustment is required for optimal performance and stability.

Accessory
Expander
Kompl. Bef. R47/36-40 montiert

The Expander accessory is designed to provide a secure fitting solution for castor applications, featuring an adjustable diameter range from 36 mm to 40 mm minimum to maximum fitting capacity. This lightweight component weighs just 0.18 kg, making it suitable for applications where weight considerations are important whilst maintaining robust performance characteristics for reliable castor mounting and adjustment requirements.

Wheel 75 mm
Puretech
DIK 075x25-Ø6,1

The Puretech wheel features a 75mm diameter with a 25mm wide solid rubber, non-marking tread and sheet steel construction, incorporating a cone ball bearing system with a 28mm hub length and 6mm axle hole diameter. This wheel delivers a static load capacity of 110kg and dynamic load capacity of 55kg at speeds up to 3km/h, making it suitable for scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.

75 mm
55 kg
75 mm
55 kg
Accessory
Expander
Kompl. Bef. R47/24-27 montiert

The Expander accessory is designed to provide a secure fitting solution for castor applications, featuring an adjustable diameter range from 24 mm to 27 mm to accommodate various tube sizes and mounting requirements. This lightweight component weighs just 0.14 kg, making it suitable for applications where weight considerations are important whilst maintaining robust performance and reliable connection integrity.

Accessory
Expander
Kompl. Bef. R47/27-30 montiert

The Expander accessory is designed to provide a secure fitting solution for castor applications, featuring an adjustable diameter range from 27 mm to 30 mm to accommodate various tube sizes and mounting requirements. This lightweight component weighs just 0.14 kg, making it suitable for applications where weight considerations are important whilst maintaining structural integrity and reliable performance in industrial environments.

Skip product gallery

Matching Products

Variants
Swivel castor 75 mm
Swivel castor 75 mm
Agila
2470DYK075R47-32-35

The Agila swivel castor features a synthetic expander with square fitting design, requiring specification of the tube inner diameter when ordering. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system utilising two ball races for smooth rotational movement. The wheel assembly comprises a sheet steel body fitted with solid black rubber tread material that provides electric-conductive properties, supported by a cone ball bearing for reliable operation. The wheel measures 75 mm in diameter. The castor has an overall height of 103 mm. Load specifications include a dynamic capacity of 55 kg at speeds up to 3 km/h and a static load capacity of 110 kg, making it suitable for medium-duty industrial applications requiring electrical conductivity and reliable manoeuvrability.

75 mm
103 mm
55 kg
75 mm
103 mm
55 kg
Skip product gallery

Matching Products

Variants
Swivel castor 75 mm
Swivel castor 75 mm
Agila
2470DYK075R47-32-35

The Agila swivel castor features a synthetic expander with square fitting design, requiring specification of the tube inner diameter when ordering. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system utilising two ball races for smooth rotational movement. The wheel assembly comprises a sheet steel body fitted with solid black rubber tread material that provides electric-conductive properties, supported by a cone ball bearing for reliable operation. The wheel measures 75 mm in diameter. The castor has an overall height of 103 mm. Load specifications include a dynamic capacity of 55 kg at speeds up to 3 km/h and a static load capacity of 110 kg, making it suitable for medium-duty industrial applications requiring electrical conductivity and reliable manoeuvrability.

75 mm
103 mm
55 kg
75 mm
103 mm
55 kg