Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Agila is a swivel castor with total lock designed for industrial applications. The fitting features a synthetic expander with round configuration, requiring specification of the tube inner diameter when ordering. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system utilising two ball races for smooth rotation and enhanced durability. The wheel assembly comprises a sheet steel body fitted with solid rubber tread in black, featuring electric-conductive properties for static discharge applications. The wheel operates on a cone ball bearing system and measures 75 mm in diameter. The overall height dimension is 103 mm. Load specifications include a dynamic capacity of 55 kg at speeds up to 3 km/h and a static load capacity of 110 kg, making it suitable for medium-duty mobile equipment and industrial trolleys requiring reliable mobility with secure locking capability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2477DYK075R07-Ø27-30
EAN
4031582340990
Core attributes
Type
Swivel castor with total lock
Load capacity at 3 km/h
55 kg
Load capacity Static
110 kg
Overall height
103 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Hint
Please indicate required tube innerdiameter when ordering.
Fitting type
Synthetic expander, round
Expander fitting (Maximum)
30 mm
Expander fitting (Minimum)
27 mm
Housing
Colour
Blue passivated
Fork shape
Broad
Material fork
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
160 mm
Offset
24 mm
Swivel radius
80 mm
Wheel
Hardness of tread (A)
80 Shore A
Body material
Sheet Steel
Tread material
Solid rubber, black, electric-conductive
Tread width
25 mm
Diameter
75 mm
Threadguards
With threadguard
Bearing
Cone ball bearing
Handle Set
Hint
Please indicate required tube innerdiameter when ordering.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Easy steering
Double ball bearing swivel head.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Skip product gallery

Accessories

Accessory
Expander
Kompl. Bef. R07/31-35 montiert

The Expander accessory is designed to provide a secure fitting solution for castor applications, accommodating tube diameters ranging from 31 mm to 35 mm minimum and maximum respectively. This versatile component weighs 0.14 kg and offers reliable expansion capabilities to ensure proper installation and stability within the specified diameter range, making it suitable for various industrial and commercial castor mounting requirements.

Wheel 75 mm
Puretech
DIK 075x25-Ø6,1

The Puretech wheel features a 75mm diameter with a 25mm wide solid rubber, non-marking tread and sheet steel construction, incorporating a cone ball bearing system with a 28mm hub length and 6mm axle hole diameter. This wheel delivers a static load capacity of 110kg and dynamic load capacity of 55kg at speeds up to 3km/h, making it suitable for scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.

75 mm
55 kg
75 mm
55 kg
Accessory
Expander
Kompl. Bef. R07/24-27 montiert

The Expander accessory is designed to provide a secure fitting solution for castor applications, featuring an adjustable diameter range from 24 mm to 27 mm to accommodate various fitting requirements. This lightweight component weighs just 0.13 kg, making it suitable for applications where weight considerations are important whilst maintaining robust performance characteristics for reliable castor operation.

Accessory
Expander
Kompl. Bef. R07/27-30 montiert

The Expander accessory is designed to provide a secure fitting solution for castor applications, featuring an adjustable diameter range from 27 mm to 30 mm to accommodate various fitting requirements. This lightweight component weighs just 0.14 kg, making it suitable for applications where weight considerations are important whilst maintaining robust performance characteristics for reliable castor operation.

Accessory
Expander
Kompl. Bef. R07/21,5-24 montiert

The Expander accessory is designed to provide a secure fitting solution for castor applications, featuring an adjustable diameter range from 21.5 mm to 24 mm to accommodate various mounting requirements. This lightweight component weighs just 0.12 kg, making it suitable for applications where weight considerations are important whilst maintaining robust performance and reliable connection integrity.

Skip product gallery

Matching Products

Variants
Swivel castor 75 mm
Swivel castor 75 mm
Agila
2470DYK075R07-Ø27-30

The Agila swivel castor features a synthetic expander fitting with round configuration, requiring specification of the tube inner diameter when ordering. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system utilising two ball races for smooth directional movement. The wheel assembly comprises a sheet steel body fitted with solid rubber tread in black, featuring electric-conductive properties for static discharge applications. The wheel operates on a cone ball bearing system and measures 75 mm in diameter. The overall height dimension is 103 mm. Load specifications include a dynamic capacity of 55 kg at operating speeds up to 3 km/h, whilst the static load capacity reaches 110 kg, making this castor suitable for medium-duty industrial applications requiring electrical conductivity and reliable manoeuvrability.

75 mm
103 mm
55 kg
75 mm
103 mm
55 kg
Skip product gallery

Matching Products

Variants
Swivel castor 75 mm
Swivel castor 75 mm
Agila
2470DYK075R07-Ø27-30

The Agila swivel castor features a synthetic expander fitting with round configuration, requiring specification of the tube inner diameter when ordering. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system utilising two ball races for smooth directional movement. The wheel assembly comprises a sheet steel body fitted with solid rubber tread in black, featuring electric-conductive properties for static discharge applications. The wheel operates on a cone ball bearing system and measures 75 mm in diameter. The overall height dimension is 103 mm. Load specifications include a dynamic capacity of 55 kg at operating speeds up to 3 km/h, whilst the static load capacity reaches 110 kg, making this castor suitable for medium-duty industrial applications requiring electrical conductivity and reliable manoeuvrability.

75 mm
103 mm
55 kg
75 mm
103 mm
55 kg