Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Agila is a swivel castor with total lock featuring a synthetic expander round fitting that requires specification of the tube inner diameter when ordering. The housing is constructed from medium-grade steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel assembly comprises a sheet steel body fitted with solid rubber non-marking tread material and cone ball bearing for optimal rolling performance, with a diameter of 75 mm. The castor has an overall height of 103 mm, providing compact integration whilst maintaining structural integrity. Load specifications include a dynamic capacity of 55 kg at speeds up to 3 km/h and a static load capacity of 110 kg, making it suitable for medium-duty industrial and commercial applications requiring precise mobility control.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2477DIK075R07-Ø31-35
EAN
4031582325898
Core attributes
Type
Swivel castor with total lock
Load capacity at 3 km/h
55 kg
Load capacity Static
110 kg
Overall Height
103 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Product Name
Agila
Standard
EN12530 - Devices Castors
Electric Conductive
Stainless
Fitting
Hint
Please indicate required tube innerdiameter when ordering.
Fitting type
Synthetic expander, round
Expander fitting (Maximum)
35 mm
Expander fitting (Minimum)
31 mm
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, medium
Swivel Bearing
Two ball races
Swivel interference
160 mm
Offset
24 mm
Swivel radius
80 mm
Wheel
Hardness of tread (A)
80 Shore A
Body material
Sheet Steel
Tread Material Mix
Solid rubber, non-marking
Tread width
25 mm
Diameter
75 mm
Threadguards
With threadguard
Bearing
Cone ball bearing
Handle Set
Hint
Please indicate required tube innerdiameter when ordering.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Skip product gallery

Accessories

Accessory
Expander
Kompl. Bef. R07/31-35 montiert

The Expander is an accessory designed to accommodate castor fittings with diameters ranging from 31 mm to 35 mm, providing a versatile solution for various castor mounting applications. This lightweight component weighs 0.14 kg, making it suitable for integration into systems where weight considerations are important. The expander's adjustable fitting range allows for secure attachment across multiple castor sizes within the specified diameter parameters, ensuring compatibility with standard castor configurations. Its compact design and minimal mass make it an efficient choice for applications requiring reliable castor adaptation without adding significant weight to the overall assembly.

Wheel 75 mm
Puretech
DIK 075x25-Ø6,1

The Puretech wheel is a 75 mm diameter castor wheel constructed from sheet steel with a cone ball bearing for smooth operation. The tread features a 25 mm width of solid rubber, non-marking material that provides excellent grip and floor protection. The hub measures 28 mm in length, whilst the axle incorporates a 6 mm hole diameter for secure mounting. This wheel demonstrates a static load capacity of 110 kg and a dynamic load capacity of 55 kg at speeds up to 3 km/h, making it suitable for demanding applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. The robust construction and reliable bearing system ensure dependable performance across these diverse industrial and commercial uses.

75 mm
55 kg
75 mm
55 kg
Accessory
Expander
Kompl. Bef. R07/24-27 montiert

The Expander is an accessory designed to accommodate castor fittings with stem diameters ranging from 24 mm to 27 mm, providing a versatile solution for connecting castors to equipment with varying stem specifications. This lightweight component weighs 0.13 kg, making it suitable for applications where minimal additional mass is desired. The expander's adjustable fitting range allows for secure installation across multiple castor types, ensuring compatibility with standard industrial equipment whilst maintaining structural integrity and ease of assembly.

Accessory
Expander
Kompl. Bef. R07/27-30 montiert

The Expander is an accessory designed to accommodate castor fittings with diameters ranging from 27 mm to 30 mm, providing a versatile solution for various castor mounting applications. This component weighs 0.14 kg and is engineered to ensure secure and reliable connections across the specified diameter range, making it suitable for both standard and custom castor installations. The compact design facilitates easy installation whilst maintaining structural integrity under operational conditions.

Accessory
Expander
Kompl. Bef. R07/21,5-24 montiert

The Expander is an accessory designed to accommodate castor fittings with diameters ranging from 21.5 mm to 24 mm, providing a versatile solution for various castor mounting applications. This component weighs 0.12 kg and is engineered to facilitate secure and reliable connections between castors and mounting surfaces across the specified diameter range. The Expander's compact design and lightweight construction make it suitable for integration into castor systems where space efficiency and ease of installation are important considerations.

Skip product gallery

Matching Products

Variants
Swivel castor 75 mm
Swivel castor 75 mm
Agila
2470DIK075R07-Ø31-35

The Agila swivel castor features a synthetic expander, round fitting that requires specification of the tube inner diameter when ordering. The housing is constructed from medium steel sheet and incorporates two ball races for smooth swivel bearing operation. The wheel comprises a sheet steel body with solid rubber, non-marking tread material and cone ball bearing for reliable rotation. The wheel diameter measures 75 mm with an overall height of 103 mm. Load capacity specifications include a dynamic load rating of 55 kg at 3 km/h operating speed and a static load capacity of 110 kg. This castor is specifically designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.

75 mm
103 mm
55 kg
75 mm
103 mm
55 kg