Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Zeta swivel castor with total lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises an aluminium body fitted with an elastic tyre, non-marking, vulcanised tread material, supported by precision ball bearing for optimal performance and longevity. The wheel diameter measures 200 mm with an overall height of 240 mm. Load capacity specifications include dynamic ratings of 450 kg at 4 km/h and 360 kg at 6 km/h operating speeds, whilst providing a static load capacity of 900 kg. This castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and secure locking functionality are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
4687IFP200P63
EAN
4031582366044
S4 Material Number
990828556
Core attributes
Type
Swivel castor with total lock
Overall width
96 mm
Load capacity at 4 km/h
450 kg
Load capacity at 6 km/h
360 kg
Load capacity Static
900 kg
Overall Height
240 mm
Temperature range (Maximum)
85 °C
Temperature range (Minimum)
-20 °C
Overall weight
4.18 kg
Product Name
Zeta
Standard
EN12532 - Transport Equipment
Electric Conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
80 mm
Plate hole length (Minimum)
75 mm
Plate hole width (Maximum)
105 mm
Plate hole width (Minimum)
75 mm
Plate length
137 mm
Plate width
105 mm
Housing
Housing Color
Blue passivated
Fork shape
Broad, reinforced
Housing Material
Steel sheet, very heavy
Swivel Bearing
Two ball races, reinforced or stainless
Dome diameter
96 mm
Swivel interference
322 mm
Offset
55 mm
Swivel radius
161 mm
Wheel
Hardness of tread (A)
67 Shore A
Body material
Aluminium
Tread Material Mix
Elastic tire, non-marking, vulcanized
Tread width
50 mm
Diameter
200 mm
Body width
50 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
Wheel Color
Grey / non marking
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Easy steering
Double ball bearing swivel head.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Optimised directional lock
Directional lock can be adjusted to your requirements to 2x180° or 4x90°.
Quick maintenance
Swivel bearings lubricated with long-life grease and fitted with grease nipple for easy maintenance.
Extra heavy duty construction
Welded solid steel construction for highest load capacity.
Heavy duty construction
Extra heavy steel housing for high load capacity.
Hardened swivel head
Reinforced and heat-treated ball covers.
Skip product gallery

Accessories

Accessory
Foot protection
Foot Protection Ø200

The Foot protection is an accessory designed to enhance castor functionality and performance in demanding industrial and commercial environments. This component weighs 0.75 kg and is engineered to provide robust protection for castor feet, preventing damage from impact, abrasion, and environmental hazards. The accessory integrates seamlessly with standard castor assemblies, offering engineers a reliable solution for extending equipment lifespan and maintaining operational efficiency. Its substantial construction ensures durability under continuous use, making it suitable for applications requiring enhanced wear resistance and protective capabilities across various flooring surfaces and operational conditions.

Skip product gallery

Matching Products

Variants
Swivel castor 200 mm
Swivel castor 200 mm
Zeta
4680IFP200P63

The Zeta swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises an aluminium body fitted with an elastic tyre, non-marking, vulcanised tread material, supported by precision ball bearing for optimal performance. The wheel diameter measures 200 mm, with an overall height of 240 mm providing suitable clearance for various applications. Load capacity specifications include dynamic ratings of 500 kg at 4 km/h and 400 kg at 6 km/h operating speeds, whilst the static load capacity reaches 1000 kg. This castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliability and performance are essential.

200 mm
240 mm
500 kg
200 mm
240 mm
500 kg
Variants
Fixed castor 200 mm
Fixed castor 200 mm
Zeta
4688IFP200P63

The Zeta fixed castor is engineered for demanding industrial applications including airport equipment, automotive OEM operations, production and platform trolleys, and transport equipment. This castor is fitted with a medium rectangular plate that provides secure mounting to host equipment. The housing is constructed from very heavy steel sheet and incorporates two ball races, reinforced or stainless, to ensure reliable swivel operation and extended service life. The wheel features a 200 mm diameter with an aluminium body that delivers both strength and lightweight performance. The wheel is equipped with a precision ball bearing and fitted with an elastic tire of non-marking, vulcanised material that protects floors whilst providing excellent traction and durability. The overall height of the castor assembly is 240 mm, making it suitable for integration into various trolley and equipment configurations. The Zeta castor demonstrates impressive load-carrying capabilities, with a static load capacity of 900 kg. For dynamic applications, the castor supports 360 kg at speeds up to 6 km/h, or alternatively 450 kg at reduced speeds of 4 km/h, allowing flexibility in operational requirements. This combination of robust construction, precision components, and substantial load ratings makes the Zeta fixed castor an ideal choice for heavy-duty industrial material handling and transport solutions.

200 mm
240 mm
450 kg
200 mm
240 mm
450 kg
Variants
Swivel castor with directional lock 200 mm
Swivel castor with directional lock 200 mm
Zeta
4681IFP200P63

The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body fitted with an elastic tyre, non-marking, vulcanised tread material, supported by precision ball bearing for optimal performance and longevity. With a wheel diameter of 200 mm, the castor provides an overall height of 240 mm. Load capacity specifications include dynamic ratings of 450 kg at 4 km/h and 360 kg at 6 km/h operating speeds, whilst offering a static load capacity of 900 kg. This robust castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliability and performance are essential.

200 mm
240 mm
450 kg
200 mm
240 mm
450 kg
Variants
Swivel castor with spring loaded directional lock 200 mm
Swivel castor with spring loaded directional lock 200 mm
Zeta reverse
468SIFP200P63

The Zeta reverse is a swivel castor with spring loaded directional lock designed for demanding industrial applications. It features a medium rectangular plate fitting for secure mounting to equipment. The housing is constructed from steel sheet, very heavy grade material, and incorporates two ball races, reinforced or stainless for the swivel bearing mechanism, ensuring exceptional durability and smooth operation. The wheel comprises an aluminium body fitted with an elastic tyre, non-marking, vulcanised tread material, mounted on precision ball bearings for optimal performance. The wheel diameter measures 200mm with an overall height of 240mm. Load capacity specifications include dynamic ratings of 450kg at 4km/h and 360kg at 6km/h operating speeds, whilst the static load capacity reaches 900kg. This castor is particularly suited for airport equipment, automotive OEM applications, production and platform trolleys, and various transport equipment where reliable mobility and directional control are essential.

200 mm
240 mm
450 kg
200 mm
240 mm
450 kg
Variants
Swivel castor with total lock and spring loaded directional lock 200 mm
Swivel castor with total lock and spring loaded directional lock 200 mm
Zeta reverse
468BIFP200P63

The Zeta reverse is a swivel castor with total lock and spring loaded directional lock, featuring a medium rectangular plate fitting for secure mounting. The housing is constructed from steel sheet, very heavy grade material, and incorporates two ball races, reinforced or stainless for the swivel bearing mechanism, ensuring robust performance under demanding conditions. The wheel comprises an aluminium body fitted with an elastic tyre, non-marking, vulcanised tread material, mounted on precision ball bearings for smooth operation, with a diameter of 200 mm. The overall height measures 240 mm, providing optimal ground clearance and manoeuvrability. Load capacity specifications include dynamic ratings of 450 kg at 4 km/h and 360 kg at 6 km/h operating speeds, with a static load capacity of 900 kg. This castor is specifically designed for applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and secure locking functionality are essential requirements.

200 mm
240 mm
450 kg
200 mm
240 mm
450 kg