Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Zeta stainless swivel castor with total lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polyamide body fitted with an elastic tyre, non-marking, vulcanised tread material, mounted on precision ball bearing, sealed for reliable performance and reduced maintenance requirements. With a wheel diameter of 160 mm, the castor has an overall height of 200 mm. The dynamic load capacity is rated at 300 kg at 4 km/h and 240 kg at 6 km/h operating speeds, whilst the static load capacity reaches 600 kg, making it suitable for demanding industrial applications requiring both mobility and secure positioning.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
8677UFX160P63
EAN
4031582313819
S4 Material Number
990829497
Core attributes
Type
Swivel castor with total lock
Overall width
96 mm
Load capacity at 4 km/h
300 kg
Load capacity at 6 km/h
240 kg
Load capacity Static
600 kg
Overall height
200 mm
Temperature range (Maximum)
85 °C
Temperature range (Minimum)
-20 °C
Overall weight
3.21 kg
Product name
Zeta stainless
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
80 mm
Plate hole length (Minimum)
74 mm
Plate hole width (Maximum)
105 mm
Plate hole width (Minimum)
74 mm
Plate length
137 mm
Plate width
105 mm
Housing
Colour
Stainless steel
Fork shape
Broad, reinforced
Material fork
Stainless steel, heavy
Swivel bearing
Two ball races
Dome diameter
96 mm
Swivel interference
322 mm
Offset
55 mm
Swivel radius
161 mm
Wheel
Hardness of tread (A)
64 Shore A
Body material
Polyamide
Tread material
Elastic tire, non-marking, vulcanized
Tread width
46 mm
Diameter
160 mm
Body width
46 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing, sealed
Wheel color
Grey / non marking
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Easy steering
Double ball bearing swivel head.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Protective seal
Wheels with sealed bearings to protect against spray water and dirt.
Permanent washability
All metal components made of stainless steel.
Low maintenance materials
All metal components made of Aluminum or rust-free stainless steel.
Hardened swivel head
Reinforced and heat-treated ball covers.
Skip product gallery

Matching Products

Variants
Swivel castor 160 mm
Swivel castor 160 mm
Zeta stainless
8670UFX160P63

The Zeta stainless swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy-duty stainless steel and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polyamide body fitted with an elastic tyre that is non-marking and vulcanised, mounted on precision ball bearings that are sealed to prevent contamination and maintain performance. The wheel diameter measures 160 mm, whilst the overall height of the complete assembly is 200 mm. Load capacity specifications include a static load rating of 600 kg, with dynamic load capacities of 300 kg at 4 km/h and 240 kg at 6 km/h operating speeds, making this castor suitable for demanding industrial applications requiring reliable mobility and load-bearing performance.

160 mm
200 mm
300 kg
160 mm
200 mm
300 kg
Variants
Fixed castor 160 mm
Fixed castor 160 mm
Zeta stainless
8678UFX160P63

The Zeta stainless fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy-duty material ensuring exceptional durability and corrosion resistance in demanding environments. The wheel incorporates a polyamide body fitted with an elastic tyre, non-marking, vulcanised tread material that provides excellent floor protection whilst maintaining superior grip and manoeuvrability. The wheel is equipped with precision ball bearing, sealed components for smooth operation and extended service life. With a wheel diameter of 160 mm and an overall height of 200 mm, this castor delivers robust performance specifications. The dynamic load capacity reaches 300 kg at speeds up to 4 km/h and 240 kg at speeds up to 6 km/h, whilst the static load capacity supports up to 600 kg, making it ideal for heavy-duty industrial applications requiring reliable mobility solutions.

160 mm
200 mm
300 kg
160 mm
200 mm
300 kg
Variants
Swivel castor with directional lock 160 mm
Swivel castor with directional lock 160 mm
Zeta stainless
8671UFX160P63

The Zeta stainless swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polyamide body fitted with an elastic tyre, non-marking, vulcanised tread material, mounted on precision ball bearing, sealed for enhanced durability and reduced maintenance requirements. The 160mm diameter wheel provides excellent manoeuvrability whilst the overall height measures 200mm. Load capacity specifications include dynamic ratings of 300kg at 4km/h and 240kg at 6km/h operating speeds, with a static load capacity of 600kg, making this castor suitable for demanding industrial applications requiring corrosion resistance and precise directional control.

160 mm
200 mm
300 kg
160 mm
200 mm
300 kg
Skip product gallery

Matching Products

Variants
Swivel castor 160 mm
Swivel castor 160 mm
Zeta stainless
8670UFX160P63

The Zeta stainless swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy-duty stainless steel and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polyamide body fitted with an elastic tyre that is non-marking and vulcanised, mounted on precision ball bearings that are sealed to prevent contamination and maintain performance. The wheel diameter measures 160 mm, whilst the overall height of the complete assembly is 200 mm. Load capacity specifications include a static load rating of 600 kg, with dynamic load capacities of 300 kg at 4 km/h and 240 kg at 6 km/h operating speeds, making this castor suitable for demanding industrial applications requiring reliable mobility and load-bearing performance.

160 mm
200 mm
300 kg
160 mm
200 mm
300 kg
Variants
Fixed castor 160 mm
Fixed castor 160 mm
Zeta stainless
8678UFX160P63

The Zeta stainless fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy-duty material ensuring exceptional durability and corrosion resistance in demanding environments. The wheel incorporates a polyamide body fitted with an elastic tyre, non-marking, vulcanised tread material that provides excellent floor protection whilst maintaining superior grip and manoeuvrability. The wheel is equipped with precision ball bearing, sealed components for smooth operation and extended service life. With a wheel diameter of 160 mm and an overall height of 200 mm, this castor delivers robust performance specifications. The dynamic load capacity reaches 300 kg at speeds up to 4 km/h and 240 kg at speeds up to 6 km/h, whilst the static load capacity supports up to 600 kg, making it ideal for heavy-duty industrial applications requiring reliable mobility solutions.

160 mm
200 mm
300 kg
160 mm
200 mm
300 kg
Variants
Swivel castor with directional lock 160 mm
Swivel castor with directional lock 160 mm
Zeta stainless
8671UFX160P63

The Zeta stainless swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polyamide body fitted with an elastic tyre, non-marking, vulcanised tread material, mounted on precision ball bearing, sealed for enhanced durability and reduced maintenance requirements. The 160mm diameter wheel provides excellent manoeuvrability whilst the overall height measures 200mm. Load capacity specifications include dynamic ratings of 300kg at 4km/h and 240kg at 6km/h operating speeds, with a static load capacity of 600kg, making this castor suitable for demanding industrial applications requiring corrosion resistance and precise directional control.

160 mm
200 mm
300 kg
160 mm
200 mm
300 kg