Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Zeta swivel castor with total lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises an aluminium body with polyurethane, casted tread material and precision ball bearing for optimal performance, measuring 125mm in diameter. The castor has an overall height of 164mm, making it suitable for various industrial applications. Load specifications include a dynamic capacity of 400kg at 4km/h operating speed and a static load capacity of 800kg. This robust castor is designed for demanding environments including airport equipment, automotive OEM applications, production and platform trolleys, and general transport equipment where reliable mobility and secure locking functionality are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
4687ITP125P63 super convex R25
EAN
4031582444599
Core attributes
Type
Swivel castor with total lock
Load capacity at 4 km/h
400 kg
Load capacity Static
800 kg
Overall Height
164 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
3.12 kg
Product Name
Zeta
Standard
EN12532 - Transport Equipment
Electric Conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
105 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
75 mm
Plate length
137 mm
Plate width
105 mm
Housing
Housing Color
Blue passivated
Fork shape
Broad, reinforced
Housing Material
Steel sheet, very heavy
Swivel Bearing
Two ball races, reinforced or stainless
Swivel interference
322 mm
Offset
60 mm
Swivel radius
161 mm
Wheel
Hardness of tread (A)
92 Shore A
Body material
Aluminium
Tread Material Mix
PUR casted premium
Tread width
50 mm
Diameter
125 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Optimised directional lock
Directional lock can be adjusted to your requirements to 2x180° or 4x90°.
Quick maintenance
Swivel bearings lubricated with long-life grease and fitted with grease nipple for easy maintenance.
Extra heavy duty construction
Welded solid steel construction for highest load capacity.
Heavy duty construction
Extra heavy steel housing for high load capacity.
Hardened swivel head
Reinforced and heat-treated ball covers.
Skip product gallery

Accessories

Accessory
Foot protection
Foot Protection Ø125

The Foot protection accessory is a specialised component designed to enhance castor functionality and durability. Weighing 0.54 kg, this accessory provides robust protection for castor feet, safeguarding them against wear, impact damage, and environmental degradation. The product is engineered to integrate seamlessly with standard castor assemblies, offering engineers a reliable solution for extending equipment lifespan and maintaining operational performance in demanding industrial and commercial applications. Its substantial construction ensures consistent protection across varied operational conditions.

Skip product gallery

Matching Products

Variants
Swivel castor 125 mm
Swivel castor 125 mm
Zeta
4680ITP125P63 cv

The Zeta swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises an aluminium body with polyurethane, casted tread material, mounted on precision ball bearing for optimal performance and longevity. The wheel diameter measures 125 mm with an overall height of 164 mm. Load capacity specifications include dynamic ratings of 500 kg at 4 km/h and 400 kg at 6 km/h operating speeds, whilst the static load capacity reaches 1000 kg. This castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliability and heavy-duty performance are essential requirements.

125 mm
164 mm
500 kg
125 mm
164 mm
500 kg
Variants
Swivel castor with directional lock 125 mm
Swivel castor with directional lock 125 mm
Zeta
4681ITP125P63 cv

The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises an aluminium body with polyurethane, casted tread material and precision ball bearing for optimal performance, measuring 125mm in diameter. The overall height of the complete assembly is 164mm. Load capacity specifications include dynamic loads of 500kg at 4km/h and 400kg at 6km/h operating speeds, with a static load capacity of 1000kg. This castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable directional control and high load-bearing capacity are essential requirements.

125 mm
164 mm
500 kg
125 mm
164 mm
500 kg
Variants
Fixed castor 125 mm
Fixed castor 125 mm
Zeta
4688ITP125P63 cv

The Zeta fixed castor is a robust industrial mobility solution engineered for demanding applications including airport equipment, automotive OEM operations, production and platform trolleys, and transport equipment. This castor is fitted with a medium rectangular plate that provides secure attachment to host equipment whilst maintaining operational flexibility. The housing is constructed from very heavy steel sheet and incorporates two ball races, reinforced or stainless, which ensure smooth rotational movement and extended service life under continuous operational stress. The wheel features a 125 mm diameter and is mounted on precision ball bearings, delivering reliable performance across varied industrial environments. The wheel tread is manufactured from PUR casted premium material, which offers excellent wear resistance and grip characteristics, whilst the wheel body is constructed from aluminium to minimise overall weight without compromising structural integrity. The castor achieves an overall height of 164 mm, making it suitable for integration into standard trolley and equipment designs. Load capacity specifications indicate a static load rating of 1000 kg, ensuring stability when equipment is stationary or subjected to sustained loads. Dynamic load capacity is rated at 400 kg when operating at 6 km/h and 500 kg at 4 km/h, allowing engineers to select appropriate operational parameters based on specific application requirements and speed considerations. These comprehensive specifications position the Zeta fixed castor as a dependable component for heavy-duty industrial applications requiring precision engineering and reliable performance.

125 mm
164 mm
500 kg
125 mm
164 mm
500 kg
Variants
Swivel castor with spring loaded directional lock 125 mm
Swivel castor with spring loaded directional lock 125 mm
Zeta reverse
468SITP125P63 cv

The Zeta reverse is a swivel castor with spring loaded directional lock featuring a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body with polyurethane, casted tread material and precision ball bearing for optimal performance, measuring 125mm in diameter. The overall height of the complete assembly is 164mm. Load capacity specifications include dynamic loads of 500kg at 4km/h and 400kg at 6km/h operating speeds, with a static load capacity of 1000kg. This castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable directional control and high load bearing capacity are essential requirements.

125 mm
164 mm
500 kg
125 mm
164 mm
500 kg
Variants
Swivel castor with total lock and spring loaded directional lock 125 mm
Swivel castor with total lock and spring loaded directional lock 125 mm
Zeta reverse
468BITP125P63 cv

The Zeta reverse is a swivel castor with total lock and spring loaded directional lock, featuring a medium rectangular plate fitting for secure mounting. The housing is constructed from steel sheet, very heavy grade material, and incorporates two ball races, reinforced or stainless for the swivel bearing mechanism, ensuring robust performance under demanding conditions. The wheel comprises an aluminium body with polyurethane, casted tread material and precision ball bearing for smooth operation, with a diameter of 125 mm. The overall height measures 164 mm, providing optimal clearance and manoeuvrability. Load capacity specifications include dynamic ratings of 500 kg at 4 km/h and 400 kg at 6 km/h, with a static load capacity of 1000 kg. This castor is specifically designed for applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment, where reliable directional control and high load-bearing capability are essential requirements.

125 mm
164 mm
500 kg
125 mm
164 mm
500 kg