Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha is a swivel castor with total lock, designed for demanding industrial applications and equipped with a small rectangular plate fitting for secure mounting onto equipment and transport systems. The housing is constructed from heavy steel sheet and incorporates two ball races within the swivel bearing assembly, ensuring smooth rotation and reliable directional control. The wheel features a 100 mm diameter and is mounted on a roller bearing, with an elastic tyre of non-marking, vulcanised material that provides excellent grip and floor protection whilst minimising marking on sensitive surfaces. The wheel body is manufactured from polyamide, offering durability and resistance to wear in challenging environments. The overall height of the castor is 128 mm, making it suitable for integration into various equipment configurations. This castor demonstrates impressive load-bearing capabilities, with a static load capacity of 320 kg and a dynamic load capacity of 160 kg at speeds up to 4 km/h, making it ideal for applications including automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3477UFR100P62 tyre-5015
EAN
4031582305890
S4 Materialnumber
990001426
Core attributes
Housing type
Swivel castor with total lock
Overall width
75 mm
Load capacity at 4 km/h
160 kg
Load capacity Static
320 kg
Overall height
128 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.99 kg
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Small rectangular plate
Plate hole diameter
9 mm
Plate hole length (Maximum)
60 mm
Plate hole length (Minimum)
77 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
77 mm
Plate length
105 mm
Plate width
80 mm
Housing
Colour
Blue passivated
Fork shape
Broad
Material
Steel sheet, heavy
Swivel bearing
Two ball races
Dome diameter
75 mm
Swivel interference
246 mm
Offset
41 mm
Swivel radius
123 mm
Wheel
Hardness of tread (A)
63 Shore A
Body material
Polyamide
Tread material
Elastic tire, non-marking, vulcanized
Tread width
34 mm
Diameter
100 mm
Body width
34 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Roller bearing
Wheel color
Graphite black (RAL9011)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Easy steering
Double ball bearing swivel head.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Skip product gallery

Accessories

Wheel 100 mm
Elastech
UER 100x34-Ø12

The Elastech Wheel is a precision castor wheel engineered for demanding industrial applications, featuring a 100 mm diameter with a 34 mm wide elastic tire in black vulcanized material that provides excellent grip and durability. The wheel is constructed with a polyamide body and equipped with a roller bearing for smooth, reliable rotation, whilst the hub measures 44.4 mm in length and accommodates a 12 mm diameter axle hole for secure mounting. This robust wheel is rated for a static load capacity of 320 kg and a dynamic load capacity of 160 kg at speeds up to 4 km/h, making it suitable for both stationary and mobile castor applications where consistent performance and load stability are essential requirements.

100 mm
160 kg
100 mm
160 kg
Skip product gallery

Matching Products

Fixed castor 100 mm
Alpha
3478UFR100P62 tyre-5015

The Alpha is a fixed castor designed for demanding industrial applications, featuring a small rectangular plate fitting that ensures secure and straightforward installation onto equipment and transport systems. The housing is constructed from heavy steel sheet, providing robust structural integrity and durability in challenging operational environments. The wheel comprises a 100 mm diameter design mounted on a roller bearing, with an elastic tire featuring non-marking, vulcanised tread material and a polyamide body, ensuring smooth operation whilst protecting sensitive surfaces from marking or contamination. The overall height of the castor measures 128 mm, allowing for precise integration into equipment designs with specific spatial constraints. This castor delivers impressive load-bearing capabilities, with a static load capacity of 320 kg and a dynamic load capacity of 160 kg at speeds up to 4 km/h, making it suitable for a comprehensive range of industrial applications including automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches. The combination of heavy-duty steel housing, precision roller bearing, and non-marking tyre technology ensures reliable performance across diverse industrial sectors requiring dependable mobility solutions.

100 mm
128 mm
160 kg
100 mm
128 mm
160 kg
Swivel castor 100 mm
Alpha
3470UFR100P62 tyre-5015

The Alpha swivel castor is a heavy-duty mobility solution engineered for demanding industrial applications, featuring a small rectangular plate fitting that ensures secure and straightforward installation onto equipment and transport systems. The housing is constructed from heavy steel sheet and incorporates two ball races within the swivel bearing assembly, providing smooth rotational movement and exceptional durability under continuous operational stress. The wheel comprises a 100 mm diameter design with a polyamide body and is fitted with a roller bearing for reliable performance, whilst the tread is manufactured from elastic tire material that is non-marking and vulcanised to prevent discolouration of sensitive surfaces and flooring. With an overall height of 128 mm, this castor is dimensionally optimised for integration into compact equipment configurations whilst maintaining structural integrity. The load capacity specifications demonstrate its robust engineering credentials, with a static load capacity of 320 kg providing substantial support for stationary applications, and a dynamic load capacity of 160 kg at speeds up to 4 km/h enabling safe movement of loaded equipment. The Alpha swivel castor is ideally suited for automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology environments, fire fighting technology and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches, making it a versatile solution across multiple industrial sectors.

100 mm
128 mm
160 kg
100 mm
128 mm
160 kg