Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
Zeta е завъртане на колело с заключване по пососка, оборудвано с правоъгълна плака за монтаж. Корпусът е изработен от стоманен лист, много тежък, с две състезания с топка, закалено или неръждаемост за осигуряване на надеждно въртене. Колелото има диаметър 250 mm с прецизен сачмен лагер и протектор от полиуретан, пресовано върху алуминиева основа. Общата височина на продукта е 290 mm. Статичната товароносимост достига 1600 kg, докато динамичната товароносимост е 640 kg при скорост до 6 km/h или 800 kg при скорост до 4 km/h. Продуктът намира приложение в авиокосмическа индустрия, летищно оборудване, автомобилни OEM производители, производствени и платформени колички, както и транспортно оборудване.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
4681ITP250P63 soft cv lever-XL
EAN
4031582400519
S4 Material Number
990860946
Core attributes
Type
Swivel castor with directional lock
Overall width
96 mm
Load capacity at 4 km/h
800 kg
Load capacity at 6 km/h
640 kg
Load capacity Static
1600 kg
Overall height
290 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-10 °C
Overall weight
4.7 kg
Product name
Zeta
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
80 mm
Plate hole length (Minimum)
75 mm
Plate hole width (Maximum)
105 mm
Plate hole width (Minimum)
75 mm
Plate length
137 mm
Plate width
105 mm
Housing
Colour
Blue passivated
Fork shape
Broad, reinforced
Material fork
Steel sheet, very heavy
Swivel bearing
Two ball races, reinforced or stainless
Dome diameter
96 mm
Swivel interference
360 mm
Offset
55 mm
Swivel radius
180 mm
Wheel
Hardness of tread (A)
80 Shore A
Body material
Aluminium
Tread material
Polyurethane, casted
Tread width
50 mm
Diameter
250 mm
Body width
50 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
Wheel color
Traffic grey A (RAL7042)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Optimised directional lock
Directional lock can be adjusted to your requirements to 2x180° or 4x90°.
Quick maintenance
Swivel bearings lubricated with long-life grease and fitted with grease nipple for easy maintenance.
Extra heavy duty construction
Welded solid steel construction for highest load capacity.
Heavy duty construction
Extra heavy steel housing for high load capacity.
Hardened swivel head
Reinforced and heat-treated ball covers.
Ergonomic foot pedal
Easily accessible and extra long XL operating pedal for manual directional lock.
Skip product gallery

Accessories

Accessory
Foot protection
Foot Protection Ø250

This foot protection accessory is designed to safeguard castor wheels and their mounting points from damage during operation and storage. Engineered with a lightweight construction at 0 kg, this protective component provides essential shielding against impact, debris, and wear whilst maintaining optimal mobility performance. The accessory integrates seamlessly with standard castor assemblies.

Wheel 250 mm
Novatech
ITP 250x55-Ø25 HL60

The Novatech wheel features a 250mm diameter with a 55mm wide polyurethane, casted tread and aluminium body construction. The hub measures 60mm in length with a 25mm axle hole diameter, incorporating precision ball bearing technology. Load capacity specifications include a static rating of 2000kg, whilst dynamic capacity varies with speed: 1000kg at 4km/h and 800kg at 6km/h, making it suitable for demanding castor applications requiring reliable performance under varying operational conditions.

250 mm
1000 kg
250 mm
1000 kg
Accessory
Puretech
Ri-Festst. 4681125P63 blau

The Puretech accessory is designed to enhance castor functionality and performance in industrial applications. This lightweight component weighs 0.27 kg, making it suitable for integration without significantly increasing the overall load on the castor assembly. The accessory provides additional functionality whilst maintaining the mobility and operational efficiency of the castor system.