Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

Documents

The Kappa load is a swivel castor with directional lock designed for heavy-duty industrial applications. It features a medium rectangular plate fitting for secure mounting to equipment. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional movement and reliable locking functionality. The wheel comprises an aluminium body with polyurethane, casted tread material and precision ball bearing for optimal performance and durability. With a wheel diameter of 160 mm, the castor has an overall height of 205 mm. Load capacity specifications include dynamic loads of 800 kg at 4 km/h and 640 kg at 6 km/h, with a static load capacity of 1600 kg. This castor is specifically engineered for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9651ITP160P63 CL67 cv
EAN
4031582367157
S4 Materialnumber
990838814
Core attributes
Housing type
Swivel castor with directional lock
Overall width
110 mm
Load capacity at 4 km/h
800 kg
Load capacity at 6 km/h
640 kg
Load capacity Static
1600 kg
Overall height
205 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-10 °C
Overall weight
4.41 kg
Product name
Kappa load
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
80 mm
Plate hole length (Minimum)
75 mm
Plate hole width (Maximum)
105 mm
Plate hole width (Minimum)
75 mm
Plate length
135 mm
Plate width
110 mm
Housing
Colour
Blue passivated
Fork shape
Broad, reinforced
Material
Iron forged, heavy
Swivel bearing
Deep-groove ball thrust roller bearing
Dome diameter
111 mm
Swivel interference
280 mm
Offset
58 mm
Swivel radius
140 mm
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Aluminium
Tread material
Polyurethane, casted
Tread width
50 mm
Diameter
160 mm
Body width
50 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
Wheel color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Strong construction
Housing made of heavy steel for high load capacity.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Skip product gallery

Accessories

Accessory
Directional lock
Directional lock 9651/9681

The Directional lock is an accessory designed to enhance castor functionality and control. This component weighs 0.28 kg and provides reliable directional constraint for castor systems, enabling operators to restrict movement to predetermined directions whilst maintaining smooth operational performance. The directional lock mechanism is engineered to deliver consistent performance in demanding industrial and commercial applications where precise directional control is essential. Its compact design and robust construction ensure durability and longevity in high-traffic environments, making it an ideal solution for applications requiring fixed directional movement without compromising manoeuvrability when directional constraints are not required.

Accessory
Foot protection
Foot Protection Ø160

The Foot protection is an accessory designed to enhance castor functionality and performance in demanding industrial and commercial environments. This component weighs 0.67 kg and provides essential safeguarding for castor assemblies, protecting against impact damage, wear, and environmental contaminants. The accessory is engineered to integrate seamlessly with standard castor configurations, offering reliable protection whilst maintaining operational efficiency. Suitable for applications requiring enhanced durability and extended service life, this foot protection accessory delivers robust performance across diverse operational conditions and installation scenarios.

Wheel 160 mm
Duratech
TOP 160x50-Ø20 HL60

The Duratech wheel is a precision castor component manufactured from heavy-duty polyamide with a tread width of 50 mm that is identical with the wheel body. The wheel features a diameter of 160 mm and a hub length of 60 mm, with an axle hole diameter of 20 mm designed to accommodate standard castor fittings. The wheel is equipped with a precision ball bearing to ensure smooth rotation and longevity. The static load capacity is rated at 1700 kg, whilst the dynamic load capacity varies depending on operational speed, delivering 850 kg at 6 km/h or 1020 kg at 4 km/h, making this wheel suitable for demanding industrial and commercial castor applications requiring reliable performance under substantial loads.

160 mm
1020 kg
160 mm
1020 kg
Skip product gallery

Matching Products

Variants
Swivel castor 160 mm
Swivel castor 160 mm
Kappa load
9650ITP160P63 CL67 cv

The Kappa load swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel assembly comprises an aluminium body with casted polyurethane tread material, mounted on precision ball bearings for optimal rolling performance, with a diameter of 160 mm. The overall height measures 205 mm, providing appropriate ground clearance for various industrial applications. Load capacity specifications include dynamic ratings of 800 kg at 4 km/h and 640 kg at 6 km/h operating speeds, with a static load capacity of 1600 kg. This castor is specifically designed for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.

160 mm
205 mm
800 kg
160 mm
205 mm
800 kg
Variants
Swivel castor with total lock, head end of castor 160 mm
Swivel castor with total lock, head end of castor 160 mm
Kappa load
9652ITP160P63 CL67 cv

The Kappa load is a swivel castor with total lock, head end of castor, designed for heavy-duty industrial applications. It features a medium rectangular plate fitting for secure mounting to equipment. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for smooth operation and durability. The wheel comprises an aluminium body with polyurethane, casted tread material and precision ball bearing for optimal performance, with a diameter of 160 mm. The castor has an overall height of 205 mm. Load capacity specifications include dynamic loads of 800 kg at 4 km/h and 640 kg at 6 km/h, with a static load capacity of 1600 kg. This castor is suitable for airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems applications.

160 mm
205 mm
800 kg
160 mm
205 mm
800 kg