Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

Documents

The Kappa load is a swivel castor with directional lock designed for heavy-duty applications. The castor features a medium rectangular plate fitting for secure mounting. The housing is constructed from heavy iron forged material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional movement and reliable locking functionality. The wheel assembly comprises a heavy polyamide body with matching polyamide tread material, supported by a plain bearing system. The wheel diameter measures 125 mm, providing excellent load distribution. The overall height of the complete assembly is 170 mm. Load specifications include a static capacity of 1680 kg, with dynamic load ratings of 840 kg at 4 km/h operating speed and 700 kg at 6 km/h, making it suitable for demanding industrial transport applications requiring precise directional control.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9651TOO125P63
EAN
4031582348767
Core attributes
Type
Swivel castor with directional lock
Load capacity at 4 km/h
840 kg
Load capacity at 6 km/h
700 kg
Load capacity Static
1680 kg
Overall Height
170 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-40 °C
Product Name
Kappa load
Standard
EN12533 - Heavy Duty Castors
Electric Conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
105 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
75 mm
Plate length
135 mm
Plate width
110 mm
Housing
Fork shape
Broad, reinforced
Housing Material
Iron forged, heavy
Swivel Bearing
Deep-groove ball thrust roller bearing
Swivel interference
143.6 mm
Offset
48 mm
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide, heavy
Tread Material Mix
Identical with wheel body
Tread width
50 mm
Diameter
125 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Strong construction
Housing made of heavy steel for high load capacity.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Skip product gallery

Accessories

Accessory
Directional lock
Directional lock 9651/9681

The Directional lock is an accessory designed to enhance castor functionality and control. This component weighs 0.28 kg and provides reliable directional constraint for castor applications where movement restriction is required. The accessory integrates seamlessly with standard castor assemblies to prevent unwanted rotation or lateral movement, ensuring stable positioning in fixed or semi-fixed orientations. Engineered for durability and consistent performance, the Directional lock is suitable for industrial, commercial, and institutional environments where directional stability is essential for operational safety and efficiency.

Accessory
Foot protection
Foot Protection Ø125

The Foot protection accessory is a specialised component designed to enhance castor functionality and durability. Weighing 0.54 kg, this accessory provides robust protection for castor feet, safeguarding them against wear, impact damage, and environmental degradation. The product is engineered to integrate seamlessly with standard castor assemblies, offering engineers a reliable solution for extending equipment lifespan and maintaining operational performance in demanding industrial and commercial applications. Its substantial construction ensures consistent protection across varied operational conditions.

Skip product gallery

Matching Products

Variants
Swivel castor 125 mm
Swivel castor 125 mm
Kappa load
9650TOO125P63

The Kappa load swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy iron forged material and incorporates a deep-groove ball thrust roller bearing swivel mechanism, ensuring smooth directional movement under load. The wheel assembly comprises a heavy polyamide body with matching polyamide tread material, providing excellent durability and chemical resistance. The wheel operates on a plain bearing system and measures 125 mm in diameter. The complete assembly has an overall height of 170 mm. Load specifications include a static capacity of 1,680 kg and dynamic capacities of 840 kg at 4 km/h and 700 kg at 6 km/h operating speeds. This heavy-duty castor is engineered for demanding industrial applications requiring reliable mobility and substantial load-bearing performance.

125 mm
170 mm
840 kg
125 mm
170 mm
840 kg
Variants
Swivel castor with total lock, head end of castor 125 mm
Swivel castor with total lock, head end of castor 125 mm
Kappa load
9652TOO125P63

The Kappa load is a swivel castor with total lock positioned at the head end of the castor assembly. The unit features a medium rectangular plate fitting for secure mounting applications. The housing construction utilises iron forged heavy-duty material with a deep-groove ball thrust roller bearing swivel mechanism ensuring smooth rotational movement. The wheel incorporates a polyamide heavy-duty body with identical tread material providing consistent performance characteristics, supported by plain bearing technology. The wheel diameter measures 125 mm with an overall assembly height of 170 mm. Load specifications include dynamic capacities of 840 kg at 4 km/h operating speed and 700 kg at 6 km/h operating speed, whilst the static load capacity reaches 1680 kg, making this castor suitable for demanding industrial applications requiring reliable mobility and secure locking functionality.

125 mm
170 mm
840 kg
125 mm
170 mm
840 kg