Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

Documents

The Galea swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism, ensuring smooth rotational movement and enhanced longevity. The wheel assembly comprises a polypropylene body with electric-conductive properties, fitted with a thermoplastic rubber tread that maintains electric conductivity throughout operation. The wheel operates on a plain bearing system and measures 125 mm in diameter. The complete assembly has an overall height of 162 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h, whilst the static load capacity reaches 200 kg, making this castor suitable for medium-duty industrial applications requiring electrostatic discharge control.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5070YGH125R05-22x40
EAN
4031582354362
Core attributes
Housing type
Swivel castor
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
162 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.62 kg
Product name
Galea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Solid stem, round
Bolt diameter
22 mm
Bolt length
40 mm
Housing
Fork shape
Closed
Material
Polyamide
Swivel bearing
Two ball races
Swivel interference
205 mm
Offset
40 mm
Swivel radius
102.5 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene, electric conductive
Tread material
Thermoplastic rubber, electric-conductive
Tread width
30 mm
Diameter
125 mm
Threadguards
With threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Conforming to standards
Applicable in the food industry (Lerpac-Approval).
Skip product gallery

Matching Products

Variants
Swivel castor with directional lock 125 mm
Swivel castor with directional lock 125 mm
Galea
5071YGH125R05-22x40

The Galea is a swivel castor with directional lock featuring a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism to ensure smooth rotational movement and enhanced load distribution. The wheel comprises a polypropylene body with electric-conductive properties, fitted with a thermoplastic rubber tread that maintains electric conductivity throughout operation. The wheel operates on a plain bearing system and measures 125 mm in diameter. The complete assembly has an overall height of 162 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for medium-duty industrial applications requiring electrical conductivity and directional control.

125 mm
162 mm
100 kg
125 mm
162 mm
100 kg
Swivel castor with total lock 125 mm
Galea
5077YGH125R05-22X40 7001/7042 screwed

The Galea swivel castor with total lock is a specialised mobility component designed for demanding healthcare and catering applications. This unit features a solid stem with round fitting, enabling secure and straightforward installation on compatible equipment frames. The housing is constructed from polyamide and incorporates two ball races within the swivel bearing assembly, ensuring smooth rotational movement and reliable directional control. The wheel measures 125 mm in diameter and is equipped with a plain bearing for optimal performance. The wheel tread is manufactured from thermoplastic rubber with electric-conductive properties, whilst the wheel body is composed of polypropylene with electric-conductive characteristics, making this castor suitable for environments where electrostatic dissipation is critical. The overall height of the castor assembly is 162 mm, providing appropriate ground clearance for standard equipment applications. This castor demonstrates a static load capacity of 200 kg, accommodating substantial weight distribution across stationary installations. The dynamic load capacity is rated at 100 kg when operating at speeds up to 3 km/h, ensuring safe performance during transport and repositioning operations. The Galea is specifically engineered for use on care beds, catering carts and meal delivery systems, and shower chairs, where reliability, safety, and electrostatic control are paramount considerations for healthcare and food service environments.

125 mm
162 mm
100 kg
125 mm
162 mm
100 kg