Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Galea swivel castor is a precision engineered mobility solution featuring a solid stem with round fitting design that ensures secure and reliable installation across a range of applications including care beds, catering carts and meal delivery systems, and shower chairs. The housing is constructed from durable polyamide material and incorporates two ball races within the swivel bearing assembly, providing smooth rotational movement and extended operational longevity. The wheel comprises a 100 mm diameter design with a polypropylene body and thermoplastic rubber tread material, supported by a precision ball bearing that facilitates effortless manoeuvrability and consistent performance. The overall height of the castor measures 139 mm, providing appropriate ground clearance for standard equipment applications. The load capacity specifications indicate a static load rating of 200 kg, ensuring substantial structural integrity during stationary use, whilst the dynamic load capacity reaches 100 kg when the castor is in motion at speeds up to 3 km/h. This combination of robust materials, precision bearing systems, and carefully calibrated load ratings makes the Galea swivel castor suitable for demanding healthcare and hospitality environments where reliability and smooth operation are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5070PJP100R05-22x40 TRP
EAN
4031582395143
Core attributes
Type
Swivel castor
Overall width
66 mm
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall Height
139 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.57 kg
Product Name
Galea
Standard
EN12530 - Devices Castors
Electric Conductive
Stainless
Fitting
Fitting type
Solid stem, round
Bolt diameter
22 mm
Bolt length
40 mm
Housing
Fork shape
Closed
Housing Material
Polyamide
Swivel Bearing
Two ball races
Dome diameter
59 mm
Swivel interference
180 mm
Offset
40 mm
Swivel radius
90 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread Material Mix
Thermoplastic rubber
Tread width
30 mm
Diameter
100 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Conforming to standards
Applicable in the food industry (Lerpac-Approval).
Skip product gallery

Matching Products

Variants
Swivel castor with wheel brake 100 mm
Swivel castor with wheel brake 100 mm
Galea
5075PJP100R05-22x40

The Galea swivel castor has a solid round stem fitting and a polyamide housing with two ball races for the swivel bearing. The wheel body is made of polypropylene with a thermoplastic rubber tread. The precision ball bearing wheel has a diameter of 100 mm. The overall height of the castor is 139 mm. At 3 km/h, the Galea castor has a load capacity of 100 kg. When static, it can support up to 200 kg. The castor is equipped with a wheel brake.

100 mm
139 mm
100 kg
100 mm
139 mm
100 kg