Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Linea low height swivel castor with wheel brake and bolt hole fitting has a housing made of polyamide and a precision ball bearing swivel bearing. The wheel body material is polyamide with a polyurethane injected tread. The wheel features a precision ball bearing and has a diameter of 100 mm. The overall height of the castor is 103 mm. At a speed of 3 km/h, the Linea low height castor has a load capacity of 100 kg. Under static load conditions, the load capacity is 200 kg.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bb808ca2f71ceba27dde73e12ee47,019bbbd5e2a570aeab9a38b862a764b9,019bbbd5f0bb737e8686f6994897a48d
Article numbers
Article Number
5945UAP100P30-8 LH RAL7001
EAN
4031582373073
Core attributes
Housing type
Swivel castor with wheel brake
Overall width
73 mm
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
103 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Product name
Linea low height
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
8 mm
Housing
Colour
Silver grey (RAL7001)
Fork shape
Twin wheel housing
Material
Polyamide
Swivel bearing
Precision ball bearing
Dome diameter
41 mm
Swivel interference
204 mm
Offset
32 mm
Swivel radius
102 mm
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
20 mm
Diameter
100 mm
Threadguards
With threadguard
Bearing
Precision ball bearing

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock.
Reduced risk of accidents
Extremely low height to reduce the risk of accidents when used under hospital beds.
Robust housing
Twin wheel castor for high load capacity and low height.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Individual branding
Engraved, casted or printed.
Skip product gallery

Accessories

linea
Linea
5940-CAP

The Linea Accessory is a precision-engineered component designed to enhance the functionality and performance of castor systems in demanding industrial and commercial applications. This accessory integrates seamlessly with standard castor assemblies, providing improved load distribution, enhanced manoeuvrability, and extended operational durability. Manufactured to exacting specifications, the Linea Accessory offers engineers a reliable solution for optimising castor performance across diverse environments, from light-duty material handling to heavy-duty manufacturing operations. Its robust construction ensures consistent performance whilst maintaining compatibility with existing castor infrastructure, making it an ideal choice for retrofit applications and new installations alike.

Skip product gallery

Matching Products

Variants
Linea low height
Linea low height
Linea low height
5940UAP100P30-8 LH RAL7001

The Linea low height swivel castor has a bolt hole fitting with a housing made of polyamide and a precision ball bearing swivel bearing. The wheel body material is polyamide with a polyurethane tread injected onto the wheel. The wheel features a precision ball bearing and has a diameter of 100 mm. The overall height of the castor is 103 mm. At a speed of 3 km/h, the Linea low height castor has a load capacity of 100 kg. Under static load conditions, the load capacity is 200 kg.

100 mm
103 mm
100 kg
100 mm
103 mm
100 kg