Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Linea light is a swivel castor with wheel brake designed for demanding applications in healthcare, hospitality, and office environments. This castor features a blind hole fitting for B10 stems, ensuring secure and reliable installation on compatible equipment. The housing is constructed from polyamide and incorporates a stem for swiveling movement, providing smooth directional control and manoeuvrability. The wheel has a diameter of 65 mm and is manufactured from polypropylene, with the tread material being identical to the wheel body for consistent performance and durability. The bearing is a plain bearing with spacer tube, which ensures smooth rotation and extended operational life. The overall height of the castor is 68 mm, making it suitable for compact installations where space is limited. This castor is rated for a static load capacity of 80 kg and a dynamic load capacity of 40 kg at speeds up to 3 km/h, making it ideal for light to medium-duty applications. The Linea light is particularly well-suited for use on anesthesia carts, bedside tables, C-arms, CT scanners, MRI and X-ray equipment, catering carts, computers on wheels, dialysis carts, furniture, hospital equipment, media furniture, medication carts, nursing and retirement home equipment, nursing carts, office furniture, ultrasound machines, ventilators, and professional cleaning carts, providing reliable performance across diverse healthcare and commercial settings.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bb808ca2f71ceba27dde73e12ee47,019bbbd5e2a570aeab9a38b862a764b9,019bbbd5f0bb737e8686f6994897a48d
Article numbers
Article Number
5925POI065L51-10
EAN
4031582404043
Core attributes
Type
Swivel castor with wheel brake
Overall width
46 mm
Load capacity at 3 km/h
40 kg
Load capacity Static
80 kg
Overall Height
68 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.09 kg
Product Name
Linea light
Standard
EN12528 - Furniture Castors
Electric Conductive
Stainless
Fitting
Fitting type
Blind hole for B10
Bolt hole diameter
10 mm
Housing
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel Bearing
Stem, swiveling
Dome diameter
23 mm
Swivel interference
134 mm
Swivel radius
67 mm
Wheel
Body material
Polypropylene
Tread Material Mix
Identical with wheel body
Tread width
13.9 mm
Diameter
65 mm
Threadguards
Without threadguard
Bearing
Plain bearing with spacer tube

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Individual branding
Engraved, casted or printed.
Fascinating picture prints
Entire wheel caps printable with almost every theme.
Skip product gallery

Matching Products

Variants
linea_light
linea_light
Linea light
5920POI065L51-10

The Linea light swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes and reliable operation. The wheel assembly consists of a 65 mm diameter polypropylene body with tread material identical to the wheel body, supported by a plain bearing with spacer tube configuration for consistent rolling performance. The castor has an overall height of 68 mm, making it suitable for low-profile applications. Load capacity specifications include a dynamic rating of 40 kg at speeds up to 3 km/h and a static load capacity of 80 kg. This versatile castor is designed for demanding environments including anaesthesia carts, bedside tables, C-arms, CT scanners, MRI, X-ray equipment, catering carts, meal delivery systems, computers on wheels, dialysis carts, furniture, hospitals, media furniture, medication carts, nursing and retirement homes, nursing carts, office chairs, office furniture, ultrasound equipment, ventilators, and professional cleaning carts.

65 mm
68 mm
40 kg
65 mm
68 mm
40 kg
linea_light
Linea light
5925POI065L51-10 KICK PEDAL

The Linea light is a swivel castor with wheel brake designed for demanding healthcare and commercial applications including anesthesia carts, bedside tables, C-arms, CT scanners, MRI and X-ray equipment, catering carts, computers on wheels, dialysis carts, furniture systems, hospitals, media furniture, medication carts, nursing and retirement homes, nursing carts, office furniture, ultrasound equipment, ventilators and professional cleaning carts. The castor features a blind hole fitting for B10 mounting, ensuring secure and reliable installation across diverse equipment platforms. The housing is constructed from polyamide and incorporates a stem with swiveling capability, providing smooth omnidirectional movement and enhanced manoeuvrability in clinical and commercial environments. The wheel assembly comprises a 65 mm diameter wheel manufactured from polypropylene, with the tread material being identical to the wheel body for consistent wear characteristics and durability. The bearing system utilises a plain bearing with spacer tube, delivering reliable rotational performance and extended service life. The overall height of the castor is 68 mm, making it suitable for integration into compact and space-constrained applications. The load capacity specifications are rated at 80 kg static load and 40 kg dynamic load at a maximum speed of 3 km/h, ensuring safe operation within specified parameters for typical medical and commercial equipment deployment.

65 mm
68 mm
40 kg
65 mm
68 mm
40 kg