Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The ICS fixed castor features a rectangular plate fitting designed for secure mounting applications. The housing is constructed from durable polyamide material, providing excellent strength and chemical resistance. The wheel incorporates a polyamide, electric conductive body paired with polyurethane, injected, electric-conductive tread material for superior performance and static discharge capabilities, whilst the precision ball bearing, sealed ensures smooth operation and extended service life. With a wheel diameter of 125 mm, the castor achieves an overall height of 166 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it particularly suitable for care beds and similar healthcare equipment applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bbbd5f0bb737e8686f6994897a48d
Article numbers
Article Number
5328XSX125P51 7001 INOX 7001
EAN
4031582310344
S4 Material Number
990030787
Core attributes
Type
Fixed castor
Overall width
52 mm
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall Height
166 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.77 kg
Product Name
ICS
Standard
EN12530 - Devices Castors
Electric Conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
50 mm
Plate hole width (Maximum)
75 mm
Plate length
95 mm
Plate width
70 mm
Housing
Housing Color
Silver grey (similar RAL7001)
Fork shape
Slim
Housing Material
Polyamide
Swivel Bearing
Stem, swiveling
Dome diameter
52 mm
Wheel
Hardness of tread (A)
91 Shore A
Hardness of tread (D)
40 Shore D
Body material
Polyamide, electric conductive
Tread Material Mix
Polyurethane, injected, electric-conductive
Tread width
32 mm
Diameter
125 mm
Body width
32 mm
Threadguards
Integrated threadguard
Bearing
Precision ball bearing, sealed
Wheel Color
Silver grey (RAL7001)

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Protective seal
Wheels with sealed bearings to protect against spray water and dirt.
Skip product gallery

Matching Products

Variants
ics
ics
ICS
5327XSX125P51 INOX

The ICS swivel castor with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing system for smooth directional movement. The wheel assembly comprises a polyamide, electric conductive body fitted with polyurethane, injected, electric-conductive tread material, ensuring reliable electrical conductivity whilst maintaining excellent rolling performance. The wheel is equipped with precision ball bearing, sealed for enhanced durability and reduced maintenance requirements. With a wheel diameter of 125 mm, the castor achieves an overall height of 166 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it particularly suitable for care beds and similar healthcare applications requiring mobility and stability.

125 mm
166 mm
100 kg
125 mm
166 mm
100 kg
Variants
ics
ics
ICS
5320XSX125P51 ~7001 INOX

The ICS swivel castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing system for smooth directional changes. The wheel assembly comprises a polyamide, electric conductive body fitted with polyurethane, injected, electric-conductive tread material to ensure reliable electrical conductivity whilst maintaining excellent rolling performance. The wheel operates on precision ball bearing, sealed mechanisms for enhanced durability and reduced maintenance requirements. With a wheel diameter of 125 mm, the castor provides an overall height of 166 mm for optimal clearance. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it particularly suitable for care beds and similar healthcare applications requiring reliable mobility and electrical safety.

125 mm
166 mm
100 kg
125 mm
166 mm
100 kg