Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The ICS swivel castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling swivel bearing mechanism that ensures smooth directional changes and reliable operation. The wheel assembly comprises a polypropylene body with a thermoplastic rubber tread surface, providing excellent grip and floor protection, whilst the precision ball bearing, sealed system guarantees long-lasting performance with minimal maintenance requirements. With a wheel diameter of 125 mm, the castor achieves an overall height of 166 mm, making it suitable for various equipment configurations. The unit offers impressive load handling capabilities with a dynamic load capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it particularly well-suited for care beds and similar healthcare applications where mobility and stability are essential.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bbbd5f0bb737e8686f6994897a48d
Article numbers
Article Number
5320PJX125P51 7001 INOX
EAN
4031582309690
S4 Material Number
990027292
Core attributes
Type
Swivel castor
Overall width
52 mm
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall Height
166 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.66 kg
Product Name
ICS
Standard
EN12530 - Devices Castors
Electric Conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
50 mm
Plate hole width (Maximum)
75 mm
Plate length
95 mm
Plate width
70 mm
Housing
Housing Color
Silver grey (RAL7001)
Fork shape
Slim
Housing Material
Polyamide
Swivel Bearing
Stem, swiveling
Dome diameter
52 mm
Swivel interference
199 mm
Offset
37 mm
Swivel radius
99.5 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread Material Mix
Thermoplastic rubber
Tread width
32 mm
Diameter
125 mm
Body width
32 mm
Threadguards
Integrated threadguard
Bearing
Precision ball bearing, sealed
Wheel Color
Silver grey (RAL7001)

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Protective seal
Wheels with sealed bearings to protect against spray water and dirt.
Skip product gallery

Matching Products

Variants
ics
ics
ICS
5327PJX125P51 INOX

The ICS swivel castor with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing system for smooth directional movement. The wheel assembly consists of a polypropylene body fitted with a thermoplastic rubber tread for optimal floor protection and quiet operation, supported by precision ball bearing, sealed components for enhanced durability and performance. With a wheel diameter of 125 mm, the castor has an overall height of 166 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it particularly suitable for care beds and similar healthcare equipment applications.

125 mm
166 mm
100 kg
125 mm
166 mm
100 kg
Variants
ics
ics
ICS
5328PJX125P51 7001 INOX

The ICS fixed castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material, providing excellent strength and chemical resistance. The wheel incorporates a polypropylene body with a thermoplastic rubber tread for optimal floor protection and quiet operation, supported by precision ball bearings that are sealed to prevent contamination and ensure smooth rolling performance. The wheel diameter measures 125 mm, whilst the overall height of the complete assembly is 166 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg. This castor is specifically designed for care bed applications, where reliable mobility and patient safety are paramount requirements.

125 mm
166 mm
100 kg
125 mm
166 mm
100 kg